2 Outlet Surge Protector Extension Cord With USB

GC206UCW

$19.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 400 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • Cord Length: 6 feet
  • AC Outlets: 2
  • Outlet type: NEMA 5-15R
  • USB-A charge ports: 1
  • USB-A charge output: 2.4A
  • USB-C charge ports: 1
  • USB-C charge output: 12W
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $25,000
Overview

Product Overview

Extend power to where you want it! Set up a temporary personal power station to quickly charge multiple devices using AC power and USB ports. This USB & AC extension cord surge protector provides two standard-spaced surge-protected outlets, one 2.4 A USB charging port, and one 12W USB-C charging port, making it perfect for mobile devices, fitness trackers, and smart home devices. The GC206UCW has a stylish, braided cord that prevents tangles, and can be conveniently hung with its integrated mounting loop. A low-profile plug fits in tight spaces to keep power within reach.

Product Features
  • Surge Protection Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Metal Oxide Varistor (MOV) Technology Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • USB Charge Ports Charge and power USB enabled mobile devices such as tablets, phones, portable speakers, and more.
  • 6 foot Braided Power Cord Allows power where it is needed.
  • Impact-Resistant Casing Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • One Year Limited Warranty Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

2 Outlet Surge Protector with USB-C

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Amperage125 A
Input
Cord Length6 ft (1.8 m)
Input Plug TypeNEMA 5-15P
Maximum Input Current15A
Nominal Input Voltage125 VAC
Plug StyleRight Angle - 45° Offset
Output
Outlet Type2 - NEMA 5-15R
Outlets - Total2
USB Charge PortYes
USB Charge Port Amperage2.4 Amps (Shared)
USB Charge Port Quantity2
USB Charge Port StandardType A
Type C
USB Charge Port Type1 Type A
1 Type C
USB Charge Port Voltage5 VDC
USB Charge Port Watts12 Watts
Watts12 W
Surge Protection & Filtering
Clamping Voltage1200V (H-N)
Maximum Surge Current8500 A
Maximum Surge Current H-N8500
Maximum Surge Voltage6000
Surge Suppression (Joules)400 J
Physical
ColorWhite
Form FactorStrip
Form Factors SupportedStrip
MaterialPlastic
Material of ConstructionPlastic
Dimensions
Physical Dimensions - (WxHxD) (cm)3.61 x 2.49 x 16.51 (cm)
Physical Dimensions - (WxHxD) (in)1.42 x 0.98 x 6.5 (in)
Physical Dimensions - (WxHxD) (mm)36 x 25 x 165 (mm)
Physical Weight (kg)0.3
Physical Weight (lb)0.672
Dimensions - Shipping
Shipping - Weight (kg)0.32
Shipping - Weight (lb)0.7
Shipping Dimensions - (WxHxD) (cm)9.53 x 20.96 x 2.54 (cm)
Shipping Dimensions - (WxHxD) (in)3.75 x 8.25 x 1 (in)
Shipping Dimensions - (WxHxD) (mm)95.25 x 209.55 x 25.4 (mm)
Certifications
EnvironmentalRoHS Compliant
SafetyETL 817
DOE VI
FCC
Warranty
CEG Amount$25000
Connected Equipment GuaranteeLifetime
Product Warranty1 Year Limited Warranty
Downloads

GC206UCW Warranty Statement

57.1KB

GC206UCW User Manual

3MB

GC206UCW Datasheet

210.7KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 P203UCW 350 J3 ft (0.9 m)2 - NEMA 5-15R $19.99
 P6WUC15 15A1799 J6 - NEMA 5-15R2.4 Amps (Shared)None $24.99
 GC108CEZ 15A500 J8 ft (2.4 m)1 - NEMA 5-15R4 Amps (Shared)None $29.99
 P2WUC3 15A500 JWalltap2 - NEMA 5-15R6 Amps (Shared)None $29.99
 P304UC3 15A500 J4 ft (1.2 m)3 - NEMA 5-15R6 Amps (Shared)None $29.99
 P704URC1 15A2000 J4 ft (1.2 m)7 - NEMA 5-15R2.4 Amps (Shared)None $32.99
 P504UC $34.99
 P405UC 15A1500 J5 ft (1.5 m)4 - NEMA 5-15R3.6 Amps (Shared)None $29.95
 P3WSUC $29.99
 PS406UC 0 A500 J6 ft (1.8 m)4 - NEMA 5-15R4.2 Amps (Shared)None $49.95
 GP400U4AWH 0A500 JWalltap4 - NEMA 5-15R4.2 Amps (Shared)None $26.95
 P600WSURC1 0A1200 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $27.99
 P6WSUC $34.99
 P806U $39.99
 P205UC 15A500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)RJ45 Network $29.99
 P604URC1 15A500 J4 ft (1.2 m)6 - NEMA 5-15R2.4 Amps (Shared)None $27.99
 P403URC1 $24.99
 P300WURC2 0 A600 JWalltap3 - NEMA 5-15RNoneNone $19.99
 HT200W 0 A1500 JWalltap2 - NEMA 5-15RNoneNone $19.99
 P704T $24.99
 P403UGS 15 A450 J3 ft (0.9 m)4 - NEMA 5-15R2.1 Amps (Shared)None $22.95
 P1008T 15 A2850 J8 ft10 x NEMA 5-15RNoneRJ11 Phone $35.95
 P406U 15A500 J6 ft (1.8 m)4 - NEMA 5-15R2.4 Amps (Shared)None $29.99
 P806UC 15 A2700 J6 ft (1.8 m)8 - NEMA 5-15R2.4 Amps (Shared)None $39.99