2 Outlet Surge Protector Extension Cord With USB

GC206UC

$21.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 400 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • Cord Length: 6 feet
  • AC Outlets: 2
  • Outlet type: NEMA 5-15R
  • USB-A charge ports: 1
  • USB-A charge output: 2.4A
  • USB-C charge ports: 1
  • USB-C charge output: 12W
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $25,000
Overview

Product Overview

Extend power to where you want it! Set up a temporary personal power station to quickly charge multiple devices using AC power and USB ports. This USB & AC extension cord surge protector provides two standard-spaced surge-protected outlets, one 2.4 A USB charging port, and one 12W USB-C charging port, making it perfect for mobile devices, fitness trackers, and smart home devices. The GC206UC has a stylish, braided cord that prevents tangles, and can be conveniently hung with its integrated mounting loop. A low-profile plug fits in tight spaces to keep power within reach.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • USB Charge Ports
    Charge and power USB enabled mobile devices such as tablets, phones, portable speakers, and more.
  • 6 foot Braided Power Cord
    Allows power where it is needed.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • One Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

2 Outlet Surge Protector with USB-C

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Amperage 125 A
Input
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Nominal Input Voltage 125 VAC
Plug Style Right Angle – 45° Offset
Output
Outlet Type 2 – NEMA 5-15R
Outlets – Total 2
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
Type C
USB Charge Port Type 1 Type A
1 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 12 Watts
Surge Protection & Filtering
Maximum Surge Current 12500 A
Surge Suppression (Joules) 400 J
Physical
Color White
Dimensions
Physical Dimensions – (WxHxD) (cm) 3.61 x 16.51 x 2.49 (cm)
Physical Dimensions – (WxHxD) (in) 1.42 x 6.5 x 0.98 (in)
Physical Dimensions – (WxHxD) (mm) 36 x 165 x 25 (mm)
Physical Weight (kg) 0.3
Physical Weight (lb) 0.672
Dimensions – Shipping
Shipping – Weight (kg) 0.31
Shipping – Weight (lb) 0.688
Shipping Dimensions – (WxHxD) (cm) 5.99 x 21.49 x 7.01 (cm)
Shipping Dimensions – (WxHxD) (in) 2.36 x 8.46 x 2.76 (in)
Shipping Dimensions – (WxHxD) (mm) 59.94 x 214.88 x 70.1 (mm)
Certifications
Environmental RoHS Compliant
Safety ETL 817 / UL1310 / DOE VI / FCC
Warranty
CEG Amount $25000
Product Warranty 1 Year Limited Warranty
Downloads

GC206UC

307 KB
290 KB
58 KB
Support
Is this for indoor or outdoor use?

Indoor use only.

What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 P203UCW 350 J3 ft (0.9 m)2 - NEMA 5-15R $19.99
 P6WUC15 15A1799 J6 - NEMA 5-15R2.4 Amps (Shared)None $24.99
 GC108CEZ 15A500 J8 ft (2.4 m)1 - NEMA 5-15R4 Amps (Shared)None $29.99
 P2WUC3 15A500 JWalltap2 - NEMA 5-15R6 Amps (Shared)None $29.99
 P304UC3 15A500 J4 ft (1.2 m)3 - NEMA 5-15R6 Amps (Shared)None $29.99
 P704URC1 15A2000 J4 ft (1.2 m)7 - NEMA 5-15R2.4 Amps (Shared)None $32.99
 P504UC $34.99
 P405UC 15A1500 J5 ft (1.5 m)4 - NEMA 5-15R3.6 Amps (Shared)None $29.95
 P3WSUC $29.99
 PS406UC 0 A500 J6 ft (1.8 m)4 - NEMA 5-15R4.2 Amps (Shared)None $49.95
 GP400U4AWH 0A500 JWalltap4 - NEMA 5-15R4.2 Amps (Shared)None $26.95
 P600WSURC1 0A1200 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $27.99
 P6WSUC $34.99
 P806U $39.99
 P205UC 15A500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)RJ45 Network $29.99
 P604URC1 15A500 J4 ft (1.2 m)6 - NEMA 5-15R2.4 Amps (Shared)None $27.99
 P403URC1 $24.99
 P300WURC2 0 A600 JWalltap3 - NEMA 5-15RNoneNone $19.99
 HT200W 0 A1500 JWalltap2 - NEMA 5-15RNoneNone $19.99
 P704T $24.99
 P403UGS 15 A450 J3 ft (0.9 m)4 - NEMA 5-15R2.1 Amps (Shared)None $22.95
 P1008T 15 A2850 J8 ft10 x NEMA 5-15RNoneRJ11 Phone $35.95
 P406U 15A500 J6 ft (1.8 m)4 - NEMA 5-15R2.4 Amps (Shared)None $29.99
 P806UC 15 A2700 J6 ft (1.8 m)8 - NEMA 5-15R2.4 Amps (Shared)None $39.99