HEX Surge Protector

P303UPK

DISCONTINUED
  • Surge suppression: 350 J
  • USB ports: 2 (2.4-Amp)
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: 3 NEMA 5-15R
  • Power cord length: 3 ft.
  • Power cord type: braided
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $50,000
  • Overview

    Product Overview

    This Cyberpower Surge Protector provides protection to prevent damaging power spikes and surges from reaching your small electronics. The P303UPK surge protector includes 2 USB ports to quickly charge USB-powered devices, including tablets.

    Additional features of the P303UPK includes metal oxide varistor (MOV) technology, a braided power cord, and an impact-resistant casing. The surge protector comes with a One Year Limited Warranty and a $50,000 Connected Equipment Guarantee.

    Product Features
    • Surge Protection
      Diverts excess voltage away from sensitive electronic equipment during an
      AC power surge or power spike, preventing damage.
    • USB Charge Ports
      Rapidly charge and power USB devices such as tablets (including iPad),
      smartphones, and other mobile accessories.
    • Metal Oxide Varistor (MOV) Technology
      Allows normal current to pass through the device, while diverting any
      surges/spikes through the ground circuit, to safeguard connected
      electronics and the surge suppressor.
    • Impact-Resistant Casing
      Ensures maximum durability and prolongs the life of the model.
    • Connected Equipment Guarantee
      CyberPower will repair or replace properly connected equipment if it is
      damaged by a power surge.
    • One Year Limited Warranty
      Covers defects in materials and workmanship in the product under normal use
      and conditions. See warranty for details.
    What's In The Box

    Surge Protector Power Strip

    WARNING

    This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

    Specifications
    Expand All
    Input
    Circuit Breaker None
    Cord Length 3 ft (0.9 m)
    Input Plug Type NEMA 5-15P
    Maximum Input Current 15A
    Plug Style Right Angle – 45° Offset
    Output
    Outlet Type 3 – NEMA 5-15R
    Outlets – Total 3
    USB Charge Port Yes
    USB Charge Port Amperage 2.4 Amps (Shared)
    USB Charge Port Quantity 2
    USB Charge Port Standard A
    USB Charge Port Type 2
    Surge Protection & Filtering
    Clamping Voltage 900V (H-N)
    EMI/RFI Filtration 150 KHz
    100 MHz
    Maximum Surge Current 7500 A
    Maximum Surge Current H-N 7500 A
    Maximum Surge Voltage 6000 V
    Response Time <1 Nanosecond
    Surge Suppression (Joules) 350 J
    Physical
    Color Pink
    Form Factors Supported Horizontal or Vertical Mount in a Variety of Other Surface Types
    Material of Construction Plastic
    Dimensions
    Physical Dimensions – (WxHxD) (cm) 2.97 x 4.98 x 18.64 (cm)
    Physical Dimensions – (WxHxD) (in) 1.17 x 1.96 x 7.34 (in)
    Physical Dimensions – (WxHxD) (mm) 30 x 50 x 186 (mm)
    Physical Weight (kg) 0.23
    Physical Weight (lb) 0.51
    Dimensions – Shipping
    Shipping – Weight (kg) 0.25
    Shipping – Weight (lb) 0.55
    Shipping Dimensions – (WxHxD) (cm) 2.97 x 4.98 x 18.64 (cm)
    Shipping Dimensions – (WxHxD) (in) 1.17 x 1.96 x 7.34 (in)
    Shipping Dimensions – (WxHxD) (mm) 29.72 x 49.78 x 186.44 (mm)
    Certifications
    Environmental RoHS Compliant
    Safety ETL
    Warranty
    CEG Amount $50000
    Connected Equipment Guarantee Lifetime
    Product Warranty 1 Year Limited Warranty
    Downloads

    P303UPK Warranty Statement

    57.3KB

    P303UPK Datasheet

    422.6KB

    P303UPK User Manual

    98.8KB
    Support
    Is this for indoor or outdoor use?

    Indoor use only.

    What devices should be plugged into a surge protector?

    Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

    Should I register the CyberPower product I purchased?

    We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

    Our Technical Support team will be happy help you with technical questions during business hours.

    Our technical support team is available between 6AM and 9PM CST
    Monday through Friday
    Visit our Support Area

    Series
     Model JoulesAmpsCord LengthColorOutlets MSRP
     B625 1500 J15 A25 ft (7.6 m)White6 - NEMA 5-15R $39.99
     CSB6012 1200 J15A12 ft (3.7 m)Black6 - NEMA 5-15R $27.95
     CSB606 900 J15A6 ft (1.8 m)Black6 - NEMA 5-15R $19.95
     CSB604 900 J15A4 ft (1.2 m)Black6 - NEMA 5-15R $16.95
     CSB606W 900 J15A6 ft (1.8 m)White6 - NEMA 5-15R $19.95
     CSB706 1500 J15A6 ft (1.8 m)Black7 - NEMA 5-15R $24.95
     B602BRD 500 J15 A2 ft (0.6 m)White6 - NEMA 5-15R $12.95
     B808 2180 J15 A8 ft (2.4 m)Black8 - NEMA 5-15R $29.95
     B1206 3000 J15 A6 ft (1.8 m)Black12 - NEMA 5-15R $32.99
     MP60BK $34.95
     CSB100W 900 J0 AWalltapWhite1 - NEMA 5-15R $12.95
     CSB7012 1500 J15A12 ft (3.7 m)Black7 - NEMA 5-15R $29.95
     CSB600WS 900 J0AWalltapWhite6 - NEMA 5-15R $19.95
     CSB300W 900 J0 AWalltapWhite3 - NEMA 5-15R $12.95
     CSB404 450 J15 A4 ft (1.2 m)Black4 - NEMA 5-15R $14.95
     B615 1500 J15 A15 ft (4.6 m)White6 - NEMA 5-15R $29.99
     B602RC1 500 J15 A2 ft (0.6 m)White6 - NEMA 5-15R $11.99
     B100WRC1 1500 J0 AWalltapWhite1 - NEMA 5-15R $9.99
     B600WSRC2GS 900 J15 AWalltapWhite6 - NEMA 5-15R $14.95
     B300WRC1 500 J0 AWalltapWhite3 - NEMA 5-15R $9.99