Product Overview
This Cyberpower Surge Protector provides protection to prevent damaging power spikes and surges from reaching your small electronics. The P303UMT surge protector includes 2 USB ports to quickly charge USB-powered devices, including tablets.
Additional features of the P303UMT includes metal oxide varistor (MOV) technology, a braided power cord, and an impact-resistant casing. The surge protector comes with a One Year Limited Warranty and a $50,000 Connected Equipment Guarantee.
Product Features
- Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an
AC power surge or power spike, preventing damage. - USB Charge Ports
Rapidly charge and power USB devices such as tablets (including iPad),
smartphones, and other mobile accessories. - Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any
surges/spikes through the ground circuit, to safeguard connected
electronics and the surge suppressor. - Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is
damaged by a power surge. - One Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use
and conditions. See warranty for details.