Multi-Pack Solutions

MP1055WWSS

$69.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner

Surge Protector Power Strips

  • Surge suppression: 1200 J
  • USB ports: 2 (2.4-Amp)
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: 7 NEMA 5-15R
  • Transformer outlets: 1
  • Power cord: 4 ft.
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $75,000

Surge Protector Wall Taps

  • Surge suppression: 1200 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • Outlet type: 6 NEMA 5-15R
  • USB charge ports: 2 (2.4-Amp)
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

The Cyberpower Surge Protector MP1055SSWW combo pack comes with two seven-outlet surge protector strips, and two six-outlet swiveling wall tap surge protectors. Each surge protector in this combo pack provides 1200 joules of protection to prevent damaging power spikes and surges from reaching your small electronics. These surge protectors also include two 2.4-Amp USB ports to quickly charge USB-powered devices, including tablets.

Additional features of the MP1055SSW combo pack include EMI/RFI noise filters, metal oxide varistor (MOV) technology, surge protection LED indicators, impact-resistant casing and keyhole slots for easy mounting (strips only). All four surge suppressors come with a Limited Lifetime Warranty and a $75,000 Connected Equipment Guarantee.

Product Features

Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an
AC power surge or power spike, preventing damage.

USB Charge Ports
Rapidly charge and power USB devices such as tablets (including iPad),
smartphones, MP3 players, and other mobile accessories.

EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out
electromagnetic and radio frequency interference to improve picture and
sound quality.

Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any
surges/spikes through the ground circuit, to safeguard connected
electronics and the surge suppressor.

LED Indicators
Illuminate to show surge protection status (Protected & Grounded).

Swivel Outlets
The two banks of swivel outlets are perfect for providing power protection
and distribution from outlets located in tight spaces, such as behind a
bookcase or desk.

Keyhole Slots
Enable the surge protector power strips to be placed on a wall, under a
desk, and in other configurations to optimize space and keep power cords
out of the way.

Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model.

Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is
damaged by a power surge.

Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use
and conditions. See warranty for details.

Compatible Products
Specifications

Surge Protector Power Strips

Input
Circuit Breaker 15 A
Cord Length (ft) 4 ft.
Input Voltage 125 V
Plug Style Right Angle, 45° Offset Right
Plug Type NEMA 5-15P
Switch Non-Lighted On/Off – Reset
Output
Outlet Type NEMA 5-15R
Outlets – Total 7
USB Charging Amperage 2.4A (shared)
USB Charging Ports 2
Surge Protection & Filtering
Attenuation Up to 32 dB
Clamping Voltage 600 V (LN,LG,NG)
EMI/RFI Filtration Yes
Maximum Surge Current 60,000 amps
Maximum Surge Current L-G 15,000 amps
Maximum Surge Current L-N 30,000 amps
Maximum Surge Current N-G 15,000 amps
Response Time < 1 nanosecond
Surge Suppression 1,200 joules
Indicators
Indicators Protected (green)
Grounded (green)
Certifications
Environmental RoHS Compliant
Safety UL1449 3rd Edition
cUL
Warranty
CEG Amount 75000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime

Wall Taps

Input
Input Voltage 125 V
Plug Style Wall Tap
Plug Type NEMA 5-15P
Output
Outlet Type NEMA 5-15R
Outlets – Total 6
USB Charging Amperage 2.4A (shared)
USB Charging Ports 2
Surge Protection & Filtering
Attenuation Up to 32 dB
Clamping Voltage 600 V (LN,LG,NG)
EMI/RFI Filtration Yes
Maximum Surge Current 60,000 amps
Maximum Surge Current H-G 15,000 amps
Maximum Surge Current H-N 30,000 amps
Maximum Surge Current N-G 15,000 amps
Response Time < 1 nanosecond
Surge Suppression 1,200 joules
Indicators
Indicators Protected (green)
Grounded (green)
Certifications
Environmental RoHS Compliant
Safety UL1449 3rd Edition
cUL
Warranty
CEG Amount 75000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime
Downloads

MP1055WWSS

307 KB

MP1055WWSS

1.2 MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model JoulesAmpsCord LengthColorOutlets MSRP