Essential Surge Protectors

B704

$19.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 1200 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P
  • Plug style:Straight
  • Outlet type:7 NEMA 5-15R
  • Power cord: 4 ft
  • Model color: White
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

The Essential Surge Protector B704 from CyberPower offers vital surge protection for common home and office devices such as computers and electronics. It prevents spikes in energy caused by storms and electrical power surges from reaching your electronic equipment. The B704 provides 1200 joules of protection with 7 outlets and a power cord (4 ft.).

Features of the B704 include automatic shutdown, metal oxide varistor (MOV) technology, an EMI/RFI noise filter, keyhole mounting slots, and impact-resistant casing. This surge suppressor comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See the user manual for warranty details.
What's In The Box

7 Outlet Surge Protector

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 4 ft (1.2 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Nominal Input Voltage 125 VAC
Output
Outlet Type 7 – NEMA 5-15R
Outlets – Total 7
USB Charge Port No
Surge Protection & Filtering
Attenuation 32 dB
Clamping Voltage 500V (H-N, H-G, N-G)
Coax Protection RG6 None
EMI/RFI Filtration 150 KHz
100 MHz
Yes
Maximum Surge Current 60000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 30000 A
Maximum Surge Current L-G 15000 A
Maximum Surge Current L-N 30000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 1200 J
Management & Communications
LED Indicators Protected
Physical
Color White
Form Factor Strip
Form Factors Supported Keyhole (Wall Mount or Under-counter Installation)
Material of Construction Plastic
Safety Covers Yes
Dimensions
Physical Dimensions – (WxHxD) (cm) 4.45 x 3.81 x 27.31 (cm)
Physical Dimensions – (WxHxD) (in) 1.75 x 1.5 x 10.75 (in)
Physical Dimensions – (WxHxD) (mm) 44 x 38 x 273 (mm)
Physical Weight (kg) 0.37
Physical Weight (lb) 0.81
Dimensions – Shipping
Shipping – Weight (kg) 0.45
Shipping – Weight (lb) 1
Shipping Dimensions – (WxHxD) (cm) 3.84 x 31.12 x 10.52 (cm)
Shipping Dimensions – (WxHxD) (in) 1.51 x 12.25 x 4.14 (in)
Shipping Dimensions – (WxHxD) (mm) 38.35 x 311.15 x 105.16 (mm)
Certifications
Environmental RoHS Compliant
Safety cUL
Warranty
CEG Amount $75000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Downloads
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model JoulesAmpsCord LengthColorOutlets MSRP
 B625 1500 J15 A25 ft (7.6 m)White6 - NEMA 5-15R $39.99
 CSB6012 1200 J15A12 ft (3.7 m)Black6 - NEMA 5-15R $27.95
 CSB606 900 J15A6 ft (1.8 m)Black6 - NEMA 5-15R $19.95
 CSB604 900 J15A4 ft (1.2 m)Black6 - NEMA 5-15R $16.95
 CSB606W 900 J15A6 ft (1.8 m)White6 - NEMA 5-15R $19.95
 CSB706 1500 J15A6 ft (1.8 m)Black7 - NEMA 5-15R $24.95
 B602BRD 500 J15 A2 ft (0.6 m)White6 - NEMA 5-15R $12.95
 B808 2180 J15 A8 ft (2.4 m)Black8 - NEMA 5-15R $29.95
 B1206 3000 J15 A6 ft (1.8 m)Black12 - NEMA 5-15R $32.99
 CSB100W 900 J0 AWalltapWhite1 - NEMA 5-15R $12.95
 CSB7012 1500 J15A12 ft (3.7 m)Black7 - NEMA 5-15R $29.95
 CSB600WS 900 J0AWalltapWhite6 - NEMA 5-15R $19.95
 CSB300W 900 J0 AWalltapWhite3 - NEMA 5-15R $12.95
 CSB404 450 J15 A4 ft (1.2 m)Black4 - NEMA 5-15R $14.95
 B615 1500 J15 A15 ft (4.6 m)White6 - NEMA 5-15R $29.99
 B602RC1 500 J15 A2 ft (0.6 m)White6 - NEMA 5-15R $11.99
 B100WRC1 1500 J0 AWalltapWhite1 - NEMA 5-15R $9.99
 B600WSRC2GS 900 J15 AWalltapWhite6 - NEMA 5-15R $14.95
 B300WRC1 500 J0 AWalltapWhite3 - NEMA 5-15R $9.99