Essential Surge Protectors

B608B

DISCONTINUED
  • Outlet number: 6
  • Power cord length: 8 ft
  • Surge suppression: 500 J
  • Outlet type: NEMA 5-15R (surge-protected)
  • Power cord type: braided
  • Plug type: NEMA 5-15P
  • Plug style: Right-angle 45° offset
  • Circuit breaker: 15 A
  • Model color: Black
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $25,000
Overview

Product Overview

The B608B Surge Protector from CyberPower offers vital surge protection for common home and office devices such as computers and electronics. It prevents spikes in energy caused by storms and electrical power surges from reaching your electronic equipment. The B608B provides 500 joules of protection with 6 outlets and an 8 foot power cord.

Features of the B608B includes automatic shutdown, metal oxide varistor (MOV) technology, 8 foot power cord, keyhole mounting slots, and impact-resistant casing. This surge suppressor comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Keyhole Slots
    Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See website for warranty details.
Compatible Products
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Charger Characteristics
Charger auto-restart Yes, when utility power is restored
Input
Circuit Breaker 15 A
Cord Length 8 ft (2.4 m)
Input Plug Type NEMA 5-15P
Plug Style Right Angle – 45° Offset
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
USB Charge Port No
Surge Protection & Filtering
Attenuation 32 dB
Clamping Voltage 800V (H-N)
EMI/RFI Filtration 150 KHz
100 MHz
Maximum Surge Current 15000 A
Maximum Surge Current L-N 15000 A
Response Time <1 Nanosecond
Surge Suppression (Joules) 500 J
Physical
Color Black
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 4.55 x 3.66 x 24.77 (cm)
Physical Dimensions – (WxHxD) (in) 1.79 x 1.44 x 9.75 (in)
Physical Dimensions – (WxHxD) (mm) 45 x 37 x 248 (mm)
Physical Weight (kg) 0.36
Physical Weight (lb) 0.8
Dimensions – Shipping
Shipping – Weight (kg) 0.41
Shipping – Weight (lb) 0.9
Shipping Dimensions – (WxHxD) (cm) 4.55 x 25.4 x 6.99 (cm)
Shipping Dimensions – (WxHxD) (in) 1.79 x 10 x 2.75 (in)
Shipping Dimensions – (WxHxD) (mm) 45.47 x 254.0 x 69.85 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449 3rd Edition, cUL
Warranty
CEG Amount $25000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Downloads
Support
Is this for indoor or outdoor use?

Indoor use only.

What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model JoulesAmpsCord LengthColorOutlets MSRP