Essential Surge Protectors

B602RC1DBL

DISCONTINUED
  • Surge suppression: 500 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P
  • Plug style:Straight
  • Outlet type:6 NEMA 5-15R (surge-protected)
  • Power cord: 2 ft
  • Color: Blue
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $25,000
Overview

Product Overview

The CyberPower B602RC1DBL surge protector offers protection for home and office devices such as computers and electronics. It prevents energy spikes caused by storms and electrical power surges from reaching and potentially harming your electronic equipment. The B602RC1DBL provides 500 joules of protection with 6 outlets and a 2 foot power cord. Features of the B602RC1DBL include metal oxide varistor (MOV) technology, mounting slots, and an impact-resistant casing. This surge protector comes with a Limited Lifetime Warranty and a $25,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Keyhole Slots
    Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See CyberPower.com for warranty details.
What's In The Box

Surge Protector

WARNING

This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 2 ft (0.6 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Straight
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
USB Charge Port No
Surge Protection & Filtering
Attenuation 0
Clamping Voltage 800V (H-N)
Maximum Surge Current 15000 A
Maximum Surge Current H-N 15000 A
Maximum Surge Voltage 15000
Response Time <1 Nanosecond
Surge Suppression (Joules) 500 J
Physical
Color Blue
Cord Management No
Form Factors Supported Keyhole (Wall Mount or Under-counter Installation)
Material of Construction Plastic
Safety Covers No
Dimensions
Physical Dimensions – (WxHxD) (cm) 4.55 x 3.81 x 24.79 (cm)
Physical Dimensions – (WxHxD) (in) 1.79 x 1.50 x 9.76 (in)
Physical Dimensions – (WxHxD) (mm) 45 x 38 x 248 (mm)
Physical Weight (kg) 0.24
Physical Weight (lb) 0.54
Dimensions – Shipping
Shipping – Weight (kg) 0.25
Shipping – Weight (lb) 0.55
Shipping Dimensions – (WxHxD) (cm) 7.19 x 26.01 x 3.81 (cm)
Shipping Dimensions – (WxHxD) (in) 2.83 x 10.24 x 1.5 (in)
Shipping Dimensions – (WxHxD) (mm) 71.88 x 260.1 x 38.1 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1363, UL1449
Warranty
CEG Amount $25000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Downloads

B602RC1DBL

549 KB

B602RC1DBL

121 KB
58 KB
Support
Is this for indoor or outdoor use?

Indoor use only.

What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model JoulesAmpsCord LengthColorOutlets MSRP