Essential Surge Protectors

6050 Black

DISCONTINUED
  • Surge suppression: 1500 J
  • Volts: 120 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P
  • Outlet type: 6 NEMA 5-15R (surge-protected)
  • Transformer outlets: 1
  • Power cord: 4 ft
  • Protection: RJ11
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $45,000
Overview

Product Overview

The CyberPower 6050 (black) surge suppressor is an all-purpose electronic surge strip with one built-in RJ11 port, 1500 joules of protection, 6 surge-protected outlets, and metal oxide varistor (MOV) technology. The RJ11 port allows for protection of telecommunication devices such as phones, faxes, modems, and DSL lines. The MOV technology safely guards the surge suppressor and connected electronics against line abnormalities and lightning surges.

This surge protector is ideal for personal computers, stereo electronics, phones/answering machines, and all other consumer electronics. The 6050 is also equipped with EMI/RFI filters that block unwanted line noise from all connected electronics. CyberPower fully stands behind its products with a lifetime product warranty and Connected Equipment Guarantee of $45,000.

Product Features
  • MOV (Metal Oxide Varistor)
    MOV technology allows normal current to pass through the device, while diverting any surge/spikes through the ground circuit. This safely protects all connected electronics along with the surge suppressor itself.
  • Transformer-Spaced Outlet
    The widely spaced outlets allow you to conveniently add transformer-based plugs without compromising the utility of other outlets.
  • EMI/RFI Shielding
    Provides shielding against electromagnetic interference & radio frequency signals. Most commonly, this is used to prevent line noise that occurs over telephone lines or stereo electronics.
  • ISO & Safety Certifications
    All CyberPower’s manufacturing facilities are ISO-9001 Quality Tested. Our products are also UL Listed and CSA Certified.
  • Keyhole Mounting Slots
    Convenient mounting slots are located on the back on the surge suppressor.
  • Sturdy ABS Case
    Constructed of impact-resistant composite material for maximum durability.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Specifications
Expand All
Input
Voltage 120V
Circuit Breaker 15 Amp
Plug Type NEMA 5-15P
Plug Style Right Angle
Cord Length 4 ft
Output
Outlet Type NEMA 5-15R
Outlets – Total 6
Outlets – Widely Spaced 1
Surge Protection & Filtering
Surge Suppression 1,500 Joules
Maximum Surge Current 45,000 Amps
Maximum Surge Current H-N 30,000 Amps
Maximum Surge Current H-G 15,000 Amps
Maximum Surge Current N-G 15,000 Amps
Maximum Surge Voltage 6,000 Volts
Clamping Voltage 330V
Response Time < 1 nanosecond
Phone Protection RJ11 1-In, 1-Out
EMI/RFI Filtration 150KHz to 100MHz
Attenuation Up to 40dB
Indicators
Indicators Red surge protection
Physical
Keyhole Mounting Slots Yes
Certifications
Safety UL1449
Environmental RoHS Compliant
Warranty
Product Warranty Lifetime
Connected Equipment Guarantee Lifetime
CEG Amount $45,000
Downloads

6050 Black

100 KB

6050 Black

460 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model JoulesAmpsCord LengthColorOutlets MSRP