6 Outlet Surge Strip

B6012

$27.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • AC Outlets: 6
  • Cord Length: 12 ft
  • Surge suppression: 600 J
  • Plug type: NEMA 5-15P
  • Plug style: Right angle, 45° offset
  • Outlet type: NEMA 5-15R
  • Volts: 125 V
  • Warranty: Lifetime Limited
  • Connected Equipment Guarantee: $25,000
Overview

Product Overview

The CyberPower B6012 Surge Protector delivers reliable protection for home and office electronics, safeguarding computers and other sensitive devices from power surges and electrical fluctuations. Designed to withstand energy spikes caused by storms or grid irregularities, it provides 600 joules of surge protection across six outlets. Its durable 12-foot power cord features a space-saving right-angle plug for convenient and flexible placement.

This surge protector comes with a Lifetime Limited Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection Redirects excess voltage away from sensitive electronic equipment during AC power surges or spikes, protecting against potential damage.
  • Metal Oxide Varistor (MOV) Technology Permits the flow of normal electrical current while redirecting power surges and spikes through the ground circuit, ensuring the protection of connected electronics and the surge suppressor.
  • Connected Equipment Guarantee CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Lifetime Limited Warranty Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

Surge Protector

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length12 ft (3.7 m)
Input Plug TypeNEMA 5-15P
Maximum Input Current15A
Plug Style45° Offset Right
Output
Outlet Type6 - NEMA 5-15R
Surge Protection & Filtering
Clamping Voltage800V (H-N)
Maximum Surge Current15000 A
Maximum Surge Current H-N15000 A
Surge Suppression (Joules)600 J
Physical
ColorWhite
Form FactorStrip
Keyhole Mounting SlotsYes
Material of ConstructionPlastic
Dimensions
Physical Dimensions - (WxHxD) (cm)4.5 x 3.71 x 24.69 (cm)
Physical Dimensions - (WxHxD) (in)1.77 x 1.46 x 9.72 (in)
Physical Dimensions - (WxHxD) (mm)45 x 37 x 247 (mm)
Physical Weight (kg)0.48
Physical Weight (lb)1.05
Dimensions - Shipping
Shipping - Weight (kg)0.75
Shipping - Weight (lb)1.66
Shipping Dimensions - (WxHxD) (cm)10.49 x 32.79 x 4.8 (cm)
Shipping Dimensions - (WxHxD) (in)4.13 x 12.91 x 1.89 (in)
Shipping Dimensions - (WxHxD) (mm)104.9 x 327.91 x 48.01 (mm)
Certifications
EnvironmentalRoHS Compliant
SafetycULus (UL1363/UL1449)
Warranty
CEG Amount$25000
Connected Equipment GuaranteeLifetime
Product WarrantyLimited Lifetime Warranty
Downloads

B6012 User Manual

439.6KB

B6012 Warranty Statement

57.1KB

B6012 Datasheet

283.9KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP