Professional Surge Protectors

890

DISCONTINUED
  • Surge suppression: 2800 J
  • Volts: 120 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P
  • Outlet type: 8 NEMA 5-15R
  • Outlets: 8 surge-protected (4 standard + 4 widely spaced)
  • Data line protection: Telephone, Coaxial
  • Cable/Satellite protection: Yes
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $200,000
Overview

Product Overview

The CyberPower 890 Surge Protector safeguards computers and Audio/Video equipment. It provides full dataline protection, 2800 joules, and 8 outlets (4 widely spaced). The RJ11 ports protect phone/fax/modem/DSL equipment, and the RJ45 ports protect network connected equipment, such as computers, hubs, and routers. Two (2) gold-plated RG6 coax ports guard cable modems, cable TV lines, and DSS equipment. Four (4) transformer-friendly outlets allow for the connection of bulky DC transformers that are found on many popular electronic devices.

Electro-magnetic and radio frequency interference (EMI/RFI) filtering blocks EMI/RFI from entering your equipment. Metal oxide varistor (MOV) technology ensures the protection of all connected electronics and the surge suppressor itself. The 890 comes with a lifetime product warranty and a Connected Equipment Guarantee of $200,000.

Product Features
  • Metal Oxide Varistor (MOV)
    MOV technology allows normal current to pass through the device, while diverting any surge/spikes through the ground circuit. This safely protects all connected electronics along with the surge suppressor itself.
  • Built-In Automatic Shutdown
    In the event that the surge/spike exceeds the suppression capabilities of the model, the CyberPower 890 surge suppressor will safely shut itself down to protect all connected electronics.
  • Transformer-Spaced Outlets
    Widely spaced outlets allow you to conveniently add transformer-based plugs without compromising the utility of other outlets.
  • EMI/RFI Shielding
    Provides shielding against electromagnetic interference and radio frequency signals. Most commonly, this is used to prevent line noise that occurs over telephone lines and stereo electronics.
  • ISO and Safety Certifications
    All CyberPower manufacturing facilities are ISO-9001 Quality Tested. Our products are also UL Listed and CSA Certified.
  • Child-Safe Outlets
    Outlets on the surge suppressor that are not used can slide close, so accidental electrical charging of objects cannot occur.
  • Keyhole Mounting Slots
    Convenient mounting slots are located on the back on the surge suppressor.
  • Sturdy ABS Case
    Constructed of impact-resistant composite material for maximum durability.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Typical Applications
Compatible Products
Specifications
Input
Voltage 120V
Switch Non Lighted On/Off
Circuit Breaker 15 Amp
Plug Type NEMA 5-15P
Plug Style Right Angle
Cord Length 6 ft
Output
Outlet Type NEMA 5-15R
Outlets – Total 8
Outlets – Widely Spaced 4
Surge Protection & Filtering
Surge Suppression 2,800 Joules
Maximum Surge Current 150,000 Amps
Maximum Surge Current H-N 60,000 Amps
Maximum Surge Current H-G 45,000 Amps
Maximum Surge Current N-G 45,000 Amps
Maximum Surge Voltage 6,000 Volts
Clamping Voltage 330V
Response Time < 1 nanosecond
Phone Protection RJ11 1-In, 2-Out
Ethernet Protection RJ45 1-In, 1-Out
Coax Protection RG6 1-In, 1-Out
EMI/RFI Filtration 150KHz to 100MHz
Attenuation Up to 58dB
Indicators
Indicators Red surge protection, green ground
Physical
Keyhole Mounting Slots Yes
Certifications
Safety UL1449, UL497A
Environmental RoHS Compliant
Warranty
Product Warranty Lifetime
Connected Equipment Guarantee Lifetime
CEG Amount $200,000
Feature Focus
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


Registered Jacks

A registered jack (RJ) consists of the jack construction and wiring pattern of a standardized physical network interface to connect telecommunications or data equipment to a service provided by local exchange carrier or long distance carrier. Many CyberPower surge protectors feature data protection for RJ-11 (standard phone lines) and RJ-45 (Ethernet).

RJ-11 (RJ11): A telephone interface, a RJ-11 (registered jack-11), also known as RJ11, uses a cable of twisted wire pairs and a modular jack with two, four, or six contacts. A four-wire RJ-11 connector (6P4C) plugs a telephone into the wall and the handset into the telephone. A six-wire RJ-11 (6P6C) connector is commonly used with three telephone lines.

RJ-45 (RJ45): A data networking interface, the eight-wire RJ-45 (registered jack-45), also known as RJ45, uses a cable of twisted wire pairs and an 8-pin modular jack. RJ-45 connectors are typically used with Ethernet and Type 3 Token Ring networks.


Downloads
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP