Essential Surge Protectors

750

DISCONTINUED
  • Surge suppression: 1250 J
  • Volts: 120 V
  • Circuit breaker: 15 A
  • Outlet type: 7 surge-protected (6 standard and 1 widely spaced)
  • Power cord: 6 ft
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

The CyberPower 750 Essential Surge Protector is a home/office computer surge suppressor and is internet-ready with one-in/two-out phone/fax/modem protection. This model is ideal for personal computers, phones/fax/modems, printers, stereos, and CD/DVD players. The 750 features 1250 joules of protection and metal oxide varistor (MOV) technology which guards the surge suppressor and connected electronics against line abnormalities and lightning surges. EMI/RFI filtering blocks unwanted line noise from all connected electronics.

CyberPower fully stands behind its products with a lifetime product warranty and Connected Equipment Guarantee of $75,000.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Data Line Protection
    Prevents power surges that travel through telephone lines from causing damage to electronics.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds a model’s ability to suppress the signal.
  • Transformer-Spaced Outlet
    Accommodates large transformer-based plugs without compromising the access of other outlets.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Keyhole Slots
    Enable the model to be placed on a wall or desk.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the unit.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
Specifications
Input
Voltage 120V
Switch Non Lighted On/Off
Circuit Breaker 15 Amp
Plug Type NEMA 5-15P
Plug Style Right Angle
Cord Length 6 ft
Output
Outlet Type NEMA 5-15R
Outlets – Total 7
Outlets – Widely Spaced 1
Surge Protection & Filtering
Surge Suppression 1,250 Joules
Maximum Surge Current 59,000 Amps
Maximum Surge Current H-N 30,000 Amps
Maximum Surge Current H-G 14,500 Amps
Maximum Surge Current N-G 14,500 Amps
Maximum Surge Voltage 6,000 Volts
Clamping Voltage 330V
Response Time < 1 nanosecond
Phone Protection RJ11 1-In, 2-Out
EMI/RFI Filtration 150KHz to 100MHz
Attenuation Up to 58dB
Indicators
Indicators Red surge protection
Physical
Keyhole Mounting Slots Yes
Certifications
Safety UL1449
Environmental RoHS Compliant
Warranty
Product Warranty Lifetime
Connected Equipment Guarantee Lifetime
CEG Amount $75,000
Downloads
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model JoulesAmpsCord LengthColorOutlets MSRP