Essential Surge Protectors

615

DISCONTINUED
  • Surge suppression: 900 J
  • Volts: 120 V
  • Circuit breaker: 15 A
  • Outlet type: 6 surge-protected (4 standard and 2 widely spaced)
  • Power cord: 4 ft
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $50,000
Overview

Product Overview

The CyberPower 615 Essential Surge Protector provides 900 joules of protection, 6 surge-protected outlets, and metal oxide varistor (MOV) technology. It offers vital surge protection for common home and office devices such as TVs, stereos, CD players, and other small electronics. The 615 prevents spikes in energy caused by storms and electrical power surges from reaching your electronic equipment. It is also equipped with electro-magnetic and radio frequency interference (EMI/RFI) filtering that blocks unwanted line noise from all connected electronics.

The 615 model comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee of $50,000.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Transformer-Spaced Outlets
    Accommodate large transformer-based plugs without compromising the access of other outlets.
  • Keyhole Slots
    Enable the unit to be mounted on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the unit.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
Specifications
Input
Voltage 120V
Circuit Breaker 15 Amp
Plug Type NEMA 5-15P
Plug Style Right Angle
Cord Length 4 ft
Output
Outlet Type NEMA 5-15R
Outlets – Total 6
Outlets – Widely Spaced 2
Surge Protection & Filtering
Surge Suppression 900 Joules
Maximum Surge Current 45,000 Amps
Maximum Surge Current H-N 15,000 Amps
Maximum Surge Current H-G 15,000 Amps
Maximum Surge Current N-G 15,000 Amps
Maximum Surge Voltage 6,000 Volts
Clamping Voltage 400V (H-N, N-G) / 500V (H-G)
Response Time < 1 nanosecond
EMI/RFI Filtration 150KHz to 100MHz
Attenuation Up to 58dB
Indicators
Indicators Red surge protection
Physical
Keyhole Mounting Slots Yes
Certifications
Safety UL1449 / CSA
Environmental RoHS Compliant
Warranty
Product Warranty Lifetime
Connected Equipment Guarantee Lifetime
CEG Amount $50,000
Feature Focus
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


Downloads
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model JoulesAmpsCord LengthColorOutlets MSRP