PowerPanel Cloud License - 3 Nodes

PPCLOUDL1

DISCONTINUED
  • License Quantity: 3 Nodes (UPS) License
  • Length: 1 Year License
  • Groups: Up to 3 Separate Groups
  • Notifications: Up to 3 Email Addresses
  • Event Log: 10 Event Log Records
  • Event Log Duration: 7 Days
  • Status Log: 100 Status Log Records
  • Status Log Duration: 5 Hour Status Log
  • Data Frequency: 5 Minutes
Overview

Product Overview

PowerPanel Cloud software lets you monitor your connected UPS system via phone app or desktop app. PowerPanel Cloud Level 1 license (PPCLOUDL1) provides licenses for up to 3 nodes (UPS) for a term of 1 year.

Product Features
  • License Quantity
    The PPCLOUDL1 license enables up to 3 nodes (UPS) to be added to a PowerPanel Cloud account.
  • License Term
    The term for this license is 1 year.
  • Groups
    Up to 3 Groups can be setup for classifying UPS by location, business, or other criteria.
  • Email Notifications
    Up to 3 email addresses can be added to receive event notifications.
  • Event Log
    PPCLOUD1 provides up to 10 event logs for a period of 7 days.
  • Status Log
    PPCLOUD1 provides up to 100 status logs for a period of 5 hours.
  • Data Frequency
    The UPS provides data updates every 5 minutes.
Downloads

Feature

30.0 MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP