PowerPanel Cloud License - 200 Nodes

PPC200N

$3,999.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • License Quantity: 200 Nodes (UPS) License
  • Length: 1 Year License
  • Groups: Up to 50 Separate Groups
  • Notifications: Up to 25 Email Addresses
  • Event Log: 150 Event Log Records
  • Event Log Duration: 90 Days
  • Status Log: 1500 Status Log Records
  • Status Log Duration: 24 Hours
  • Data Frequency: 1 Minute
Overview

Product Overview

PowerPanel Cloud software lets you monitor your connected UPS system via phone app or desktop app. PowerPanel Cloud 200 node license (PPC200N) provides licenses for up to 200 nodes (UPS) for a term of 1 year.

Product Features
  • License Quantity
    The PPC200N license enables up to 200 nodes (UPS) to be added to a PowerPanel Cloud account.
  • License Term
    The term for this license is 1 year.
  • Groups
    Up to 50 Groups can be setup for classifying UPS by location, business, or other criteria.
  • Email Notifications
    Up to 25 email addresses can be added to receive event notifications.
  • Event Log
    PPC200N provides up to 150 event logs for a period of 90 days.
  • Status Log
    PPC200N provides up to 1500 status logs for a period of 24 hours.
  • Data Frequency
    The UPS provides data updates once a minute.
  • Global Map
    Display the location of your UPS using a global map.
  • Device Map
    The Device Map allows users to add more granularity for identifying UPS location by creating a floor map to show the placement of the UPS.
  • Battery Test
    Ensure runtimes are met by using PowerPanel Cloud to perform a battery test.
  • Shared Acounts
    Monitor up to 5 accounts from a single point of access with will license options of 50 or more nodes.
Compatible Products
Specifications
Expand All
Output
USB Charge Port No
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP
 PowerPanel Cloud $0.00