Software IP address device discovery tool for network connected CyberPower devices.

Power Device Network Utility 2.0.2

Download
  • Use with: UPS with remote management cards installed,
    Monitored PDUs, Switched PDUs
    Switched Metered-by-Outlet PDUs and
    Switched ATS PDUs with SNMP remote management
Overview

Product Overview

The Power Device Network Utility 2 is an easy-to-use tool for device IP address discovery and upgrade and configuration of multiple CyberPower network power devices at once. The utility’s device discovery enables users to find the IP address assigned to network connected CyberPower devices across different subnets. The upgrade and configuration utility allows users to scan across multiple subnets, for CyberPower network hardware, to upgrade firmware or upload configuration files.

This utility scans the network for devices with CyberPower media access control (MAC) addresses. By default, all CyberPower network connected devices have DHCP enabled. This utility can also be used to assign static IP addresses once they have been discovered.

Product Features
  • Installation Wizard
    Easy-to-use interface for discovering device IP addresses, upgrade firmware, and upload configuration files for network connected CyberPower devices across different subnets.
  • Power Device Equipment List
    Displays the MAC address, IP address, subnet mask, gateway, DHCP state, name, location, up time, and firmware version of each device found in the network scan.
  • Device Setup
    Allows administrators to enter static IP address, subnet mask, and gateway to manually assign network settings to each device.
  • Upgrade Firmware
    Upgrade Firmware function is used to upgrade the firmware on remote devices across different subnets. You can select a single device or multiple devices to upgrade their firmware simultaneously.
  • Upload Configuration
    Upload Configuration function is used to upload the configuration file to remote devices across different subnets. You can select a single device or multiple devices to update the same configuration file.
Compatible Products
Downloads

Power Device Network Utility 2.0.2

2 MB

Power Device Network Utility 2.0.2

80 KB
56.9 MB
57.3 MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area