Carbon Wall Mount Enclosures

CR12U61003

$439.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Rack Type: EIA-310 Standard 19″ Rack
  • Height: 12U
  • Stationary Capacity: 132 lbs
  • Max. Mounting Depth: 20.3″
  • Color: Black RAL 9005 Powder Coat Paint
  • Mounting Hole Type: Square and Threaded
  • Reversible Door: Front
  • Side Panels: 1 per Side
  • Removable Sections: Door and Side Panels
  • Security: Keyed Alike Door and Side Panels
  • Assembly: Fully Assembled
  • Mounting Hardware: Included
  • Warranty: 5 Years
Overview

Product Overview

The CR12U61003 is designed for use in network closets, classrooms, and other locations. It houses network switches and patch panels up to 20.3 inches deep. This rack features convenient top panel cable access openings, perforated doors and side panels for efficient airflow, adjustable rack angles, and square and threaded mounting holes. The CR12U61003 ships fully assembled for quick deployment and can be customized with compatible accessories. It is covered by a 5-year limited warranty.

Product Features
  • Wall Mount Enclosure
Typical Applications
Compatible Products
Specifications
Expand All
Output
USB Charge Port No
Physical
Cable Access Opening Dimensions 9.8 x 2.2 in (249 x 56 m)
Color Black
Door Type Hex Perforated Metal Door
Factory Default Mounting Depth 13.2 ft (335.3 mm)
Max. Mounting Depth (in) 20.3
Max. Mounting Depth (mm) 516
Min. Mounting Depth (in) 1.9
Min. Mounting Depth (mm) 47
Rack Angle Mounting Hole Type Square Mounting Holes
#12-24 Mounting Holes
Rack Height 12U
Wall Mount Rear Frame Swing Out
Weight Capacity – stationary load (kg) 60
Weight Capacity – stationary load (lbs) 132.3
Dimensions
Physical Dimensions – (WxHxD) (cm) 59.94 x 58.67 x 59.94 (cm)
Physical Dimensions – (WxHxD) (in) 23.6 x 23.1 x 23.6 (in)
Physical Dimensions – (WxHxD) (mm) 599 x 587 x 599 (mm)
Physical Weight (kg) 18.01
Physical Weight (lb) 39.7
Dimensions – Shipping
Shipping – Weight (kg) 21.59
Shipping – Weight (lb) 47.6
Shipping Dimensions – (WxHxD) (cm) 66.68 x 71.12 x 66.68 (cm)
Shipping Dimensions – (WxHxD) (in) 26.25 x 28 x 26.25 (in)
Shipping Dimensions – (WxHxD) (mm) 666.75 x 711.2 x 666.75 (mm)
Special Features
Cable Access Top and Bottom Openings
Lockable Doors and Side Panels Yes, keyed alike
Numbered Rack Units Yes
PE Grounding Point Yes
Removable Doors and Side Panels Yes
Reversible Front Door Yes
Ventilation Perforated Doors
Perforated Side Panels
Ventilated Top and Bottom
Environmental
Protection Class IP20
Certifications
Environmental RoHS Compliant
Safety EIA-310E, IEC-60297-1, 2, ASTM-D610, ASTM-B117
Warranty
Product Warranty 5 Year Limited Warranty
Downloads

CR12U61003

1.2 MB

CR12U61003

3.94 MB
73.3 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Rack HeightMax Mounting Depth MSRP
 CR12U61003 12U20.3 $439.00
 CR6U61003 6U20.3 $359.00
 CR9U61003 9U20.3 $379.00