Product Overview
The CRA60001 M6 cage nut and screw hardware kit allows users to install rack mount equipment in standard EIA-310 square hole rack angles. Each kit includes (50) each M6 cage nuts, screws, and cup washers.
We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
The CRA60001 M6 cage nut and screw hardware kit allows users to install rack mount equipment in standard EIA-310 square hole rack angles. Each kit includes (50) each M6 cage nuts, screws, and cup washers.
Output | |
---|---|
USB Charge Port | No |
Physical | |
Color | Black |
QTY per kit | 50 |
Dimensions | |
Physical Dimensions – (WxHxD) (cm) | 1.19 x 1.19 x 1.8 (cm) |
Physical Dimensions – (WxHxD) (in) | 0.47 x 0.47 x 0.71 (in) |
Physical Dimensions – (WxHxD) (mm) | 12 x 12 x 18 (mm) |
Physical Weight (kg) | 0.44 |
Physical Weight (lb) | 0.97 |
Dimensions – Shipping | |
Shipping – Weight (kg) | 5.78 |
Shipping – Weight (lb) | 12.75 |
Shipping Dimensions – (WxHxD) (cm) | 10.16 x 4.45 x 10.16 (cm) |
Shipping Dimensions – (WxHxD) (in) | 4.0 x 1.75 x 4.0 (in) |
Shipping Dimensions – (WxHxD) (mm) | 101.6 x 44.45 x 101.6 (mm) |
Certifications | |
Environmental | RoHS Compliant |
Warranty | |
Product Warranty | 5 Year Limited Warranty |
Our Technical Support team will be happy help you with technical questions during business hours.
Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area
© 2025 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.