Rack Hardware

CRA60004

$233.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Material: Cold rolled steel
  • Color: Black
  • Mounting hardware: Included
  • Warranty: 5 years
Overview

Product Overview

Product Features

The CyberPower CRA60004 is an anti-tip stabilizer plate for rack enclosures. The stabilizing kit provides extra stability for standalone enclosures. A front stabilizer brace is designed to be mounted flush with the floor to help prevent the rack from tipping. Can be secured to the floor with user-supplied bolts. The CRA60004 is covered by a 5-year limited warranty.

Typical Applications
What's In The Box

Rack Enclosure Anti-Tip Stabilizer Kit, Installation Hardware, Quick Start Guide

Specifications
Expand All
General
Type Stabilizer Kit
Physical
Installation Hardware Included
Color Black
Unit Dimensions – WxHxD (in) 23.23 x 2.66 x 7.87
Unit Dimensions – WxHxD (mm) 590 x 68 x 200
Weight (lbs) 13.7
Weight (kg) 6.2
Shipping Dimensions – WxHxL (in) 10.6 x 5.9 x 28.0
Shipping Dimensions – WxHxL (mm) 270 x 150 x 710
Shipping Weight (lbs) 15.5
Shipping Weight (kg) 7.1
Certifications
Approvals RoHS
Warranty
Product Warranty 5 Years
Downloads

CRA60004

439 KB
977 KB

Product Warranty Card

180 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
 CRA60003 Caster Kit $324.00
 CRA60001 Rack Hardware Kit $130.00
 CRA60002 Rack Hardware Kit $268.00
 CRA60004 Stabilizer Plate $233.00