Carbon Rack Shelves

CRA50006

$395.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: Heavy Duty Shelf
  • Material: Cold rolled steel
  • Height: 1U
  • Depth: 20.6″ to 41.6″
  • Capacity: 135 lbs
  • Warranty: 5 years
Overview

Product Overview

The CRA50006 is a heavy duty 1U shelf with an adjustable mounting depth from 20.6" to 41.6" that can support up to 135 lbs of equipment without rack mounts. Compatible with models CR45U40001 and CR25U40001. Required mounting hardware is included. The CRA50006 is covered by a 5-year limited warranty.

Product Features
What's In The Box

Shelf, Mounting Hardware, Quick Start Guide

WARNING

Specifications
Expand All
General
Load Capacity – Static 135 lb (61.2 kg)
Output
USB Charge Port No
Physical
Adjustable Mounting Depth (in) 20.6 – 41.6 in
Adjustable Mounting Depth (mm) 522 – 1056 mm
Color Black
Installation Hardware Included
Material Cold Rolled Steel
Rack Height 1U
Dimensions
Physical Dimensions – (WxHxD) (cm) 48.49 x 4.39 x 52.32 (cm)
Physical Dimensions – (WxHxD) (in) 19.09 x 1.73 x 20.6 (in)
Physical Dimensions – (WxHxD) (mm) 485 x 44 x 523 (mm)
Physical Weight (kg) 6.85
Physical Weight (lb) 15.1
Dimensions – Shipping
Shipping – Weight (kg) 9.64
Shipping – Weight (lb) 21.25
Shipping Dimensions – (WxHxD) (cm) 52.07 x 5.72 x 52.71 (cm)
Shipping Dimensions – (WxHxD) (in) 20.5 x 2.25 x 20.75 (in)
Shipping Dimensions – (WxHxD) (mm) 520.7 x 57.15 x 527.05 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 5 Year Limited Warranty
Downloads

CRA50006

490 KB
2.25 MB

Rack Accessories

1.95 MB

Product Warranty Card

180 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model DescriptionRack HeightLoad Capacity MSRP
 CRA50003 Sliding Shelf1U132 lb $851.00
 CRA50005 Heavy Duty1U175 lbs $330.00
 CRA50006 Heavy Duty1U135 lb $395.00
 CRA50002 Cantilever1U40 lb $203.00
 CRA50004 Sliding Keyboard Tray1U45 lbs $621.00
 CRA50001 Cantilever2U60 lb $227.00