Carbon Rack Shelves

CRA50001

$227.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: Fixed shelf cantilever
  • Material: Cold rolled steel
  • Height: 2U
  • Depth: 13″
  • Capacity: 60 lbs
  • Warranty: 5 years
Overview

Product Overview

The CRA50001 is a 2U 13" deep cantilever fixed shelf designed to support up to 60 lbs of monitors and other IT equipment without rack mounts. Two shelves can be used back-to-back to create a deep shelf in a 2-post open frame rack. Required mounting hardware is included. The CRA50001 is covered by a 5-year limited warranty.

Product Features
What's In The Box

Shelf, Mounting Hardware

WARNING

Specifications
Expand All
General
Load Capacity – Static 60 lb (27.2 kg)
Output
USB Charge Port No
Physical
Color Black
Installation Hardware Included
Material Cold Rolled Steel
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 48.31 x 8.74 x 35.0 (cm)
Physical Dimensions – (WxHxD) (in) 19.02 x 3.44 x 13.78 (in)
Physical Dimensions – (WxHxD) (mm) 483 x 87 x 350 (mm)
Physical Weight (kg) 1.87
Physical Weight (lb) 4.12
Dimensions – Shipping
Shipping – Weight (kg) 9.98
Shipping – Weight (lb) 22.0
Shipping Dimensions – (WxHxD) (cm) 38.74 x 10.8 x 50.17 (cm)
Shipping Dimensions – (WxHxD) (in) 15.25 x 4.25 x 19.75 (in)
Shipping Dimensions – (WxHxD) (mm) 387.35 x 107.95 x 501.65 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 5 Year Limited Warranty
Downloads

CRA50001

349 KB

Rack Accessories

1.95 MB

Product Warranty Card

180 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model DescriptionRack HeightLoad Capacity MSRP
 CRA50003 Sliding Shelf1U132 lb $851.00
 CRA50005 Heavy Duty1U175 lbs $330.00
 CRA50006 Heavy Duty1U135 lb $395.00
 CRA50002 Cantilever1U40 lb $203.00
 CRA50004 Sliding Keyboard Tray1U45 lbs $621.00
 CRA50001 Cantilever2U60 lb $227.00