Carbon™ Rack Cable Management

CRA30009

$257.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: Cable management trough system
  • Installation: Toolless mounting
  • Compatibility: Fits CR42U11001 and CR24U11001
  • Warranty: 5 years
Overview

Product Overview

The CRA30009 trough system allows users to safely and securely run power distribution on top of rack enclosures. Can be used across multiple racks in a row to create a dedicated path for cable runs, reducing cable stress. This model features toolless mounting to the rack roof panel and has a grounding stud to tie-in to the enclosure and the facility ground. Compatible with the CR42U11001 and CR24U11001 rack enclosures. The CRA30009 comes with a 5-year limited warranty.

Product Features
What's In The Box

Power cable trough, Quick Start Guide

Specifications
Expand All
General
Type Power Cable Trough
Physical
Installation Toolless Mounting
Material Cold Rolled Steel
Unit Dimensions – WxHxD (in) 22.44 x 7.09 x 18.11
Unit Dimensions – WxHxD (mm) 570 x 180 x 460
Weight (lbs) 8.4
Weight (kg) 3.8
Shipping Dimensions – WxHxL (in) 18.9 x 7.9 x 23.6
Shipping Dimensions – WxHxL (mm) 480 x 200 x 600
Shipping Weight (lbs) 10.7
Shipping Weight (kg) 4.9
Certifications
Approvals RoHS
Warranty
Product Warranty 5 Years Limited
Downloads

CRA30009

169 KB
3.48 MB

Rack Accessories

1.95 MB

Product Warranty Card

180 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model DescriptionRack HeightToolless Mount MSRP
 CRA30001 Metal Duct0UYes $419.00
 CRA30007 Flex Ring0UYes $303.00
 CRA30008 Cable LadderNoneYes $678.00
 CRA30002 Metal Duct1UNo $152.00
 CRA30005 Brush Panel1UNo $103.00
 CRA30003 Flexible Duct1UNo $187.00
 CRA30004 Flex Ring1UNo $114.00
 CRA30006 Flex Ring2UNo $119.00
 CRA30009 Cable TroughNoneYes $257.00
 CRA30010 Cable TroughNoneYes $203.00