Carbon™ Rack Cable Management

CRA30007

$303.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: 6 ft vertical flexible ring cable manager
  • Installation: Toolless mounting
  • Compatibility: Fits any EIA-310 rack compliant enclosure
  • Warranty: 5 years
Overview

Product Overview

Product Features

The CRA30007 helps eliminate cable stress and organize cable runs within EIA-310 compliant rack enclosures or open frame racks. It has 2 sections, each 3 ft long, to allow for flexible installation options. This model features toolless keyhole button mounting hardware for quick and easy installation. The CRA30007 is covered by a 5-year limited warranty.

Typical Applications
What's In The Box

Cable manager

Specifications
Expand All
General
Type Vertical Ring Cable Manager
Physical
Rack Height 0U / Vertical
Installation Toolless Mounting
Material Plastic and Cold Rolled Steel
Unit Dimensions – WxHxD (in) 3.45 x 34.00 x 1.91
Unit Dimensions – WxHxD (mm) 88 x 864 x 48
Weight (lbs) 3.28
Weight (kg) 1.49
Shipping Dimensions – WxHxL (in) 4.9 x 2.2 x 35.6
Shipping Dimensions – WxHxL (mm) 125 x 55 x 905
Shipping Weight (lbs) 3.7
Shipping Weight (kg) 1.7
Certifications
Approvals RoHS
Warranty
Product Warranty 5 Years Limited
Downloads

CRA30007

956 KB

Rack Accessories

1.95 MB

Product Warranty Card

180 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model DescriptionRack HeightToolless Mount MSRP
 CRA30001 Metal Duct0UYes $419.00
 CRA30007 Flex Ring0UYes $303.00
 CRA30008 Cable LadderNoneYes $678.00
 CRA30002 Metal Duct1UNo $152.00
 CRA30005 Brush Panel1UNo $103.00
 CRA30003 Flexible Duct1UNo $187.00
 CRA30004 Flex Ring1UNo $114.00
 CRA30006 Flex Ring2UNo $119.00
 CRA30009 Cable TroughNoneYes $257.00
 CRA30010 Cable TroughNoneYes $203.00