Carbon Rack Cable Management

CRA30001

$419.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: Vertical finger duct cable manager with snap on cover
  • Parts: (2) 3 ft sections for 6 ft total length
  • Installation: Toolless keyhole button mounting
  • Warranty: 5 years
Overview

Product Overview

The CRA30001 vertical duct cable manager helps eliminate cable stress and organize cable runs within EIA-310 compliant rack enclosures or open frame racks. It has 2 sections, each 3 ft long, to allow for flexible installation options. This model features toolless keyhole button mounting hardware for quick and easy installation. The CRA30001 is covered by a 5-year limited warranty.

Product Features
What's In The Box

Cable manager

WARNING

Specifications
Expand All
Output
USB Charge Port No
Physical
Installation Toolless Mounting
Material Plastic
Cold Rolled Steel
Rack Height 0U
Dimensions
Physical Dimensions – (WxHxD) (cm) 5.99 x 86.36 x 4.85 (cm)
Physical Dimensions – (WxHxD) (in) 2.36 x 34 x 1.91 (in)
Physical Dimensions – (WxHxD) (mm) 60 x 864 x 49 (mm)
Physical Weight (kg) 1.95
Physical Weight (lb) 4.3
Dimensions – Shipping
Shipping – Weight (kg) 16.67
Shipping – Weight (lb) 36.75
Shipping Dimensions – (WxHxD) (cm) 15.88 x 5.72 x 91.44 (cm)
Shipping Dimensions – (WxHxD) (in) 6.25 x 2.25 x 36.0 (in)
Shipping Dimensions – (WxHxD) (mm) 158.75 x 57.15 x 914.4 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 5 Year Limited Warranty
Downloads

CRA30001

799 KB

Rack Accessories

1.95 MB

Product Warranty Card

180 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model DescriptionRack HeightToolless Mount MSRP
 CRA30001 Metal Duct0UYes $419.00
 CRA30007 Flex Ring0UYes $303.00
 CRA30008 Cable LadderNoneYes $678.00
 CRA30002 Metal Duct1UNo $152.00
 CRA30005 Brush Panel1UNo $103.00
 CRA30003 Flexible Duct1UNo $187.00
 CRA30004 Flex Ring1UNo $114.00
 CRA30006 Flex Ring2UNo $119.00
 CRA30009 Cable TroughNoneYes $257.00
 CRA30010 Cable TroughNoneYes $203.00