Carbon Rack Fans

CRA11002

$107.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Fan Type: Roof mounted
  • Number of Fans: 2
  • Operating Voltage: 120 Vac
  • Air Flow: 190 CFM
  • Warranty: 2 years
Overview

Product Overview

The CRA11002 Carbon Rack Fan improves ventilation in rack enclosures. The fan panel has (2) 120 Vac high performance fans and a 6.5 ft power cord with NEMA 5-15P input plug. Mounting hardware is included. The CRA11002 is covered by a 2-year limited warranty.

Product Features
Compatible Products
Specifications
Expand All
Input
Cord Length 6.5 ft (2.0 m)
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type NEMA 5-15P
Nominal Input Voltage 110 – 120 VAC
Power Cord Length 6.5 ft (2 m)
Power Switch No
Output
USB Charge Port No
Performance
Air Flow (CFM) 190 CFM
Physical
Color Black
Installation Hardware Included
Number of Fans 2
Dimensions
Physical Dimensions – (WxHxD) (cm) 11.99 x 3.81 x 11.99 (cm)
Physical Dimensions – (WxHxD) (in) 4.72 x 1.5 x 4.72 (in)
Physical Dimensions – (WxHxD) (mm) 120 x 38 x 120 (mm)
Physical Weight (kg) 1.22
Physical Weight (lb) 2.69
Dimensions – Shipping
Shipping – Weight (kg) 7.14
Shipping – Weight (lb) 15.75
Shipping Dimensions – (WxHxD) (cm) 15.24 x 5.72 x 38.1 (cm)
Shipping Dimensions – (WxHxD) (in) 6.0 x 2.25 x 15.0 (in)
Shipping Dimensions – (WxHxD) (mm) 152.4 x 57.15 x 381.0 (mm)
Environmental
Audible noise at 1.5M from surface of unit 46 dBA
Certifications
Environmental RoHS Compliant
Safety CE
Warranty
Product Warranty 2 Year Limited Warranty
Downloads

CRA11002

615 KB
1.05 MB

Rack Accessories

1.95 MB

Product Warranty Card

180 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model DescriptionVoltageFans MSRP
 CRA11003 Panel Mounted Fans120 V3 $171.00
 CRA11002 Roof Mounted Fans120 V2 $107.00
 CRA11001 Roof Mounted Fans120 V6 $298.00
 CRA12003 Panel Mounted Fans208 V3 $176.00
 CRA12001 Roof Mounted Fans208 V6 $286.00
 CRA12002 Roof Mounted Fans208 V2 $105.00