Carbon Wall Mount Enclosures

CR6U61001

DISCONTINUED
  • Rack Type: Wall Mount Enclosure
  • Height: 6U
  • Stationary Capacity: 132 lbs
  • Max. Mounting Depth: 22.2″
  • Mounting Hole Types: Square and Threaded
  • Warranty: 5 Years
Overview

Product Overview

The CR6U61001 is designed for use in network closets, classrooms, and other locations. This wall mount rack houses network switches and patch panels up to 22" deep. It includes convenient top panel cable access openings, perforated front door and side panels for efficient airflow, adjustable rack angles, and square and threaded mounting holes. The CR6U61001 ships fully assembled for quick deployment and can be customized with compatible accessories. It is covered by a 5-year limited warranty.

Product Features
  • Perforated Front Door and Side Panels
    Provides ventilation for small servers and networking equipment.
  • Reversible Door
    Front door has spring loaded hinges and can be easily moved to the opposite side.
  • Quick Release Side Panels
    Lockable side panels can be removed easily for quick access to equipment and cabling.
  • Cable Access Openings
    Slots in the bottom and top provide convenient cable routing to and from the enclosure.
  • Rack Mounting Compatibility
    The CR6U61001 is compatible with all EIA-310 compliant 19″ equipment.
  • Adjustable Rack Angles
    Vertical rack angles can be adjusted in 3/4″ increments for mounting depth requirements up to 22.2″. U rack units are numbered front and back for easy equipment installation.
  • Square and Threaded Mounting Holes
    Vertical rack angles have both square and threaded mounting holes, and can be turned easily to change mounting type.
  • Designed for Stability
    A high-precision frame design and heavy gauge mounting rails provide a load rating of 132 lbs.
  • Integrated Electrical Grounding
    Grounding connections are located on the frame for facility ground.
Typical Applications
What's In The Box

Wall Mount Enclosure, Keys, Mounting Hardware, User Manual

WARNING

This product can expose you to chemicals including Vinyl Chloride, which is known to the State of California to cause cancer. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Output
USB Charge Port No
Physical
Cable Access Opening Dimensions 9.8 x 2.2 in (249 x 56 m)
Color Black
Door Type Hex Perforated Metal Door
Factory Default Mounting Depth 17.2 ft (436.9 mm)
Max. Mounting Depth (in) 22.2
Max. Mounting Depth (mm) 562
Min. Mounting Depth (in) 1.9
Min. Mounting Depth (mm) 47
Rack Angle Mounting Hole Type Square Mounting Holes
#12-24 Mounting Holes
Rack Height 6U
Weight Capacity – stationary load (kg) 60
Weight Capacity – stationary load (lbs) 132.3
Dimensions
Physical Dimensions – (WxHxD) (cm) 59.94 x 37.08 x 59.94 (cm)
Physical Dimensions – (WxHxD) (in) 23.6 x 14.6 x 23.6 (in)
Physical Dimensions – (WxHxD) (mm) 599 x 371 x 599 (mm)
Physical Weight (kg) 16.87
Physical Weight (lb) 37.2
Dimensions – Shipping
Shipping – Weight (kg) 11.91
Shipping – Weight (lb) 26.25
Shipping Dimensions – (WxHxD) (cm) 67.01 x 45.42 x 66.68 (cm)
Shipping Dimensions – (WxHxD) (in) 26.38 x 17.88 x 26.25 (in)
Shipping Dimensions – (WxHxD) (mm) 670.05 x 454.15 x 666.75 (mm)
Special Features
Cable Access Top and Bottom Openings
Lockable Doors and Side Panels Yes, keyed alike
Numbered Rack Units Yes
PE Grounding Point Yes
Removable Doors and Side Panels Yes
Reversible Front Door Yes
Rolling Casters Optional
Ventilation Perforated Doors
Perforated Side Panels
Ventilated Top and Bottom
Environmental
Protection Class IP20
Certifications
Environmental RoHS Compliant
Safety DIN41491
DIN41494
EIA/ECA-310-E
IEC 60297-3-100
CE
Warranty
Product Warranty 5 Year Limited Warranty
Downloads

CR6U61001

2.17 MB

CR6U61001

2.05 MB
3.53 MB

Wall Mount Enclosures

1.30 MB

Product Warranty Card

180 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Rack HeightMax Mounting Depth MSRP
 CR12U61003 12U20.3 $593.00
 CR6U61003 6U20.3 $485.00
 CR9U61003 9U20.3 $512.00