Carbon Open Frame Racks

CR45U40001

$1,590.30 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Rack Type: 4-post Open Frame 19″ Rack
  • Height: 45U
  • Stationary Capacity: 1760 lbs
  • Mounting Depth: 22″ to 40″
  • Mounting Hole Type: Square
  • Warranty: 5 Years
Overview

Product Overview

The CR45U40001 4-post rack can be customized with compatible accessories to meet specific requirements. The rack ships knock-down; assembly is required. It is covered by a 5-year limited warranty.

Product Features
  • Open Frame Rack
Typical Applications
What's In The Box

Knock down open frame rack (for assembly), User Manual, M6 cage nuts and screws, Cable Rings, Leveling Feet, Grounding Cables

WARNING

Specifications
Expand All
Output
USB Charge Port No
Management & Communications
Management Cable Toolless Mounting Slots and Cable Rings Included
Physical
Color Black
Max. Mounting Depth (in) 40
Max. Mounting Depth (mm) 1016
Min. Mounting Depth (in) 22
Min. Mounting Depth (mm) 558.8
Number of posts 4
Rack Angle Mounting Hole Type Square Mounting Holes
Rack Height 45U
Shipping Packaging Type Knock Down
Weight Capacity – stationary load (kg) 800
Weight Capacity – stationary load (lbs) 1760
Dimensions
Physical Dimensions – (WxHxD) (cm) 59.99 x 210.39 x 59.69 (cm)
Physical Dimensions – (WxHxD) (in) 23.62 x 82.83 x 23.5 (in)
Physical Dimensions – (WxHxD) (mm) 600 x 2104 x 597 (mm)
Physical Weight (kg) 36.06
Physical Weight (lb) 79.5
Dimensions – Shipping
Shipping – Weight (kg) 39.46
Shipping – Weight (lb) 87.0
Shipping Dimensions – (WxHxD) (cm) 26.04 x 15.88 x 218.14 (cm)
Shipping Dimensions – (WxHxD) (in) 10.25 x 6.25 x 85.88 (in)
Shipping Dimensions – (WxHxD) (mm) 260.35 x 158.75 x 2181.35 (mm)
Special Features
Leveling Feet Included
Numbered Rack Units Yes
PE Grounding Point Yes
Rolling Casters Optional
Certifications
Environmental RoHS Compliant
Safety DIN41491
DIN41494
EIA/ECA-310-E
IEC-60297-3-100
Warranty
Product Warranty 5 Year Limited Warranty
Downloads

CR45U40001

2.40 MB

CR45U40001

5.11 MB
1.72 MB

Open Frame Racks

586 KB

Product Warranty Card

180 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Rack HeightMax Mounting Depth MSRP
 CR45U40001 45U40.0 in $1,590.30
 CR25U40001 25U40.0 in $996.95