Carbon Rack Enclosures

CR42U11001

$6,235.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Rack Type: EIA-310 Standard 19″ Rack
  • Height: 42U
  • Stationary Capacity: 3000 lbs
  • Dynamic Capacity: 2250 lbs
  • Mounting Hole Type: Square
  • Casters: Pre-installed
  • Warranty: 5 Years
Overview

Product Overview

The CR42U11001 rack enclosure includes convenient top panel cable access openings, perforated doors for efficient airflow, adjustable rack angles, toolless vertical PDU mounting, and more. The CR42U11001 server cabinet ships fully assembled for quick deployment and can be customized with compatible accessories to meet specific requirements. It is covered by a 5-year limited warranty.

Product Features

The CR42U11001 rack enclosure includes convenient top panel cable access openings, perforated doors for efficient airflow, adjustable rack angles, toolless vertical PDU mounting, and more. The CR42U11001 server cabinet ships fully assembled for quick deployment and can be customized with compatible accessories to meet specific requirements. It is covered by a 5-year limited warranty.

What's In The Box

Rack Enclosure, Keys, Mounting Hardware, User Manual

WARNING

This product can expose you to chemicals including Styrene and Vinyl Chloride, which are known to the State of California to cause cancer. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Output
USB Charge Port No
Physical
Color Black
Door Type Hex Perforated Metal Door
Factory Default Mounting Depth 28.3 ft (718.8 mm)
Max. Mounting Depth (in) 35.6
Max. Mounting Depth (mm) 905
Min. Mounting Depth (in) 5.6
Min. Mounting Depth (mm) 143
Rack Angle Mounting Hole Type Square Mounting Holes
Rack Height 42U
Weight Capacity – dynamic load (kg) 1020
Weight Capacity – dynamic load (lbs) 2250
Weight Capacity – stationary load (kg) 1365
Weight Capacity – stationary load (lbs) 3000
Dimensions
Physical Dimensions – (WxHxD) (cm) 59.94 x 199.14 x 106.93 (cm)
Physical Dimensions – (WxHxD) (in) 23.6 x 78.4 x 42.1 (in)
Physical Dimensions – (WxHxD) (mm) 599 x 1991 x 1069 (mm)
Physical Weight (kg) 127.91
Physical Weight (lb) 282
Dimensions – Shipping
Shipping – Weight (kg) 20.18
Shipping – Weight (lb) 44.5
Shipping Dimensions – (WxHxD) (cm) 64.14 x 214.63 x 113.03 (cm)
Shipping Dimensions – (WxHxD) (in) 25.25 x 84.5 x 44.5 (in)
Shipping Dimensions – (WxHxD) (mm) 641.35 x 2146.3 x 1130.3 (mm)
Special Features
In-Row Rack Connection Brackets Yes
Leveling Feet Pre-Installed
Lockable Doors and Side Panels Yes, keyed alike
Numbered Rack Units Yes
PE Grounding Point Yes
Removable Doors and Side Panels Yes
Removable Roof Yes
Reversible Front Door Yes
Rolling Casters Pre-Installed
Stabilization Brackets Yes
Ventilation Perforated Doors
Ventilated Roof
Environmental
Protection Class IP20
Certifications
Environmental RoHS Compliant
Safety DIN41491
DIN41494
EIA/ECA-310-E
IEC 294-2
CE
Warranty
Product Warranty 5 Year Limited Warranty
Downloads

CR42U11001

917 KB

CR42U11001

4.38 MB
2.81 MB

Rack Enclosures

5.13 MB

Product Warranty Card

180 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Rack HeightMax Mounting Depth MSRP
 CR42U11001 $6,235.00