Carbon™ Open Frame Racks

CR25U40001

$369.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Rack Type: 4-post Open Frame 19″ Rack
  • Height: 25U
  • Stationary Capacity: 1323 lbs
  • Mounting Depth: 22″ to 40″
  • Mounting Hole Type: Square
  • Warranty: 5 Years
Overview

Product Overview

The CR25U40001 4-post rack can be customized with compatible accessories to meet specific requirements. The rack ships knock-down; assembly is required. It is covered by a 5-year limited warranty.

Product Features
  • Rack Mounting Compatibility
    The CR25U40001 is guaranteed compatible with all EIA-310 compliant 19″ equipment.
  • Adjustable Rack Angles
    Vertical rack angles can be adjusted in 1″ increments for mounting depth requirements from 22 to 40 inches. Depth index numbering ensures quick and consistent rail placement. U rack units are numbered front and back for easy equipment installation.
  • Designed for Full Loading Stability
    High-precision frame design and heavy gauge mounting rails provide a static load rating of 1,323 lbs.
  • Integrated Electrical Grounding
    Connections are located on the frame for facility grounding.
Typical Applications
What's In The Box

Knock down open frame rack (for assembly), User Manual, M6 cage nuts and screws, Cable Rings, Leveling Feet, Grounding Cables

Specifications
Expand All
Physical
Rack Height 25U
Color Black RAL 9005 powder coat paint
Rack Angle Mounting Hole Type Square Mounting Holes
Number of posts 4
Weight Capacity – stationary load (lbs) 1323
Weight Capacity – stationary load (kg) 600
Max. Mounting Depth (in) 40.0
Max. Mounting Depth (mm) 1016
Min. Mounting Depth (in) 22.0
Min. Mounting Depth (mm) 558.8
Max. Dimensions (WxHxD in) 23.6 x 47.8 x 41
Max. Dimensions (WxHxD mm) 600 x 1215 x 1049
Min. Dimensions – WxHxD (in) 23.6 x 47.8 x 23.5
Min. Dimensions – WxHxD (mm) 600 x 1215 x 592
Net Weight (lbs) 57.6
Net Weight (kg) 26.1
Shipping Packaging Type Knock down
Shipping Dimensions (WxHxD) (in) 7.3 x 5.9 x 60.6
Shipping Dimensions (WxHxD) (mm) 18.5 x 15.0 x 154.0
Shipping Weight (lbs) 65.9
Shipping Weight (kg) 29.9
Special Features
Numbered Rack Units Yes
Leveling Feet Included
Rolling Casters Optional
Cable Management Toolless Mounting Slots and Cable Rings Included
PE Grounding Point Yes
Certifications
Approvals DIN41491, DIN41494, EIA/ECA-310-E, IEC-60297-3-100, RoHS
Warranty
Product Warranty 5 Years Limited
Downloads

CR25U40001

1.19 MB

CR25U40001

5.11 MB
1.36 MB

Open Frame Racks

586 KB

Product Warranty Card

180 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Rack HeightMax Mounting Depth MSRP
 CR45U40001 45U40.0 in $589.00
 CR25U40001 25U40.0 in $369.00