PDU31106 Right View
Monitored PDU Series

PDU31106

$894.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Automated notifications: E-mail, SMS, Text and SNMP Trap
  • Phase: Single
  • Amps: 30A (Derated 24A)
  • Volts: 200-240V
  • Frequency: 50Hz/60Hz
  • Plug Type: NEMA L6-30P
  • Outlets: 36 x IEC-320 C13 + 6 x IEC-320 C19
  • Size: 0U Rackmount
  • Cord Length (ft): 10
  • Warranty: 3 Year
Overview

Product Overview

The CyberPower PDU31106, a 42-outlet (front), 0U rackmount monitored power distribution unit (PDU), provides 200-240V 30A output. PDU31106 distributes power to 36 IEC-320 C13 and 6 IEC-320 C19 receptacles from a single NEMA L6-30P plug with unfiltered electrical pass-through. Monitor power status over the network using the CyberPower management console and the RJ45 Ethernet port for network connection. Monitor power status locally by using the LCD screen.

The PDU31106 comes with a three-year limited warranty that covers defects in materials and workmanship in the product under normal use and conditions.

Product Features
  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Switch-Free Design
    Safeguards against accidental power shut down.
  • CyberPower Management Console
    A hardware interface built into monitored and switched PDUs. It can perform tasks such as load monitoring and event logging.
  • Remote and Local Monitoring
    Enables offsite and onsite tracking of PDU vitals; provides outlet control for individual and networked clients.
  • Automatic Event Notifications
    Provides immediate updates about power events via email, SMS text, or SNMP traps.
  • Upgradeable Firmware
    Downloadable firmware updates to improve programs that run the PDU.
  • Digital Display
    Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information.
  • Network-Grade Plugs and Outlets
    Highly durable construction ensures the efficient distribution of power to servers, equipment, and connected devices in demanding IT or industrial environments.
  • Long Input Power Cord
    The PDU is able to be placed where it’s needed because it reaches distant power sources.
  • Cord Retention Tray
    Secures power cords, keeping them organized and accessible. Helps cords stay plugged in.
  • Mounting Brackets
    Design allows PDU to be installed in a rack or horizontally or vertically, under a counter or via wall mount.
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

PDU, (2) Mounting Brackets, (6) Flat Head M4 x 5 Bracket Mounting Screws, (6) M5 x 12 Rack Mounting Screws/Washers, Cord Retention Tray, (63) Cable Ties, (6) M3 x 6 Cord Retention Tray Mounting Screws, RJ45/DB9 Serial Port Connection Cable, Registration and Software Download Cards

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 10 ft (3.0 m)
Derated Input Current 24 A
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type NEMA L6-30P
Maximum Input Current 30A
Nominal Input Voltage 200 – 240 VAC
Phase Single Phase
Output
Nominal Output Voltage 200 – 240 VAC
Outlet Type 36 – IEC-320 C13
6 – IEC-320 C19
Outlets – # of Banks 2
Outlets – Total 42
Overload Protection 20A x 2
USB Charge Port No
Management & Communications
Environmental Sensor Optional, via RJ45
Hardware Connection Port Ethernet (RJ45)
Serial (RJ45)
LCD Multifunction LCD
LED Indicators Tx/Rx
LINK
Normal/Warning/Critical Status
Modular Expandability (Cascading) Yes, via RJ45
Monitoring Level Input
Protocols IPv4
TCP/IP
UDP
SNMPv1
HTTP
NTP
DNS
Telnet
DHCP
SMTP
FTP
IPv6
SNMPv3
HTTPs
SSH
SSL
TLS
LDAP(S)
RADIUS
Syslog
CLI
Windows AD
Software (Free Download) PowerPanel® Business
Upgradeable firmware Yes
Physical
Adjustable Mounting Brackets 1 set
Color Black
Cord Retention Tray/Cord Organizers Yes
External Site Ground Pin Yes
Form Factors Supported 0U Vertical Rackmount
Material of Construction Metal
Rack Height 0U
Dimensions
Physical Dimensions – (WxHxD) (cm) 5.59 x 166.37 x 4.83 (cm)
Physical Dimensions – (WxHxD) (in) 2.2 x 65.5 x 1.9 (in)
Physical Dimensions – (WxHxD) (mm) 56 x 1664 x 48 (mm)
Physical Weight (kg) 5.6
Physical Weight (lb) 12.35
Dimensions – Shipping
Shipping – Weight (kg) 5.6
Shipping – Weight (lb) 12.35
Shipping Dimensions – (WxHxD) (cm) 18.49 x 189.51 x 11.51 (cm)
Shipping Dimensions – (WxHxD) (in) 7.28 x 74.61 x 4.53 (in)
Shipping Dimensions – (WxHxD) (mm) 184.91 x 1895.09 x 115.06 (mm)
Environmental
Operating Elevation 0 – 11483 ft (0 – 3500 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 140 °F (0 – 60 °C)
Storage Elevation 0 – 49213 ft (0 – 14999 m)
Storage Temperature 5 – 149 °F (-15 – 65 °C)
Certifications
Environmental RoHS Compliant
Safety UL 60950-1
FCC Class A
Warranty
Extended Warranty Option WEXT5YR-PDU1A
Product Warranty 3 Year Limited Warranty
Downloads

PDU31106

369 KB

PDU31106

6.94 MB

PDU31106 Web Interface

10.9 MB

Intelligent PDU User Guide

6.6 MB

CyberPower_RN_RMCARD205-305 LCD PDU Firmware v133

155 KB
56.9 MB
57.3 MB

LCD PDU Firmware v1.3.3

997 KB
Support
Does the PDU include button mounting (also known as keyhole mounting) hardware?

Yes, select PDU models include keyhole mounting pegs. If you received a PDU User Manual, please see it for details.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model VoltageCord LengthRacksizeCurrentInput PlugOutlets MSRP
 PDU31116 100 - 120 VAC10 ft (3.0 m)0U15A (Derated to 12A)NEMA 5-15P20 - NEMA 5-15R $650.00
 PDU31106 $894.00
 PDU33105 120 - 208 VAC10 ft (3.0 m)0U30ANEMA L21-30P2 - NEMA 5-20R,36 - IEC-320 C13,6 - IEC-320 C19 $1,300.00
 PDU31101 100 - 120 VAC10 ft (3.0 m)0U20ANEMA L5-20P (5-20P Adapter)24 - NEMA 5-20R $494.95
 PDU33110 200 - 240 VAC10 ft (3.0 m)0U60AIEC-309 60A Blue (3P+E)6 - IEC-320 C13,12 - IEC-320 C19 $1,860.00
 PDU31002 100 - 120 VAC12 ft (3.7 m)1U20ANEMA L5-20P (5-20P Adapter)8 - NEMA 5-20R $579.95
 PDU31003 $800.00
 PDU31008 $880.00
 PDU33108 200 - 240 VAC10 ft (3.0 m)0U50AHubbell CS8365C36 - IEC-320 C13,6 - IEC-320 C19 $1,523.50
 PDU33103 120 - 208 VAC10 ft (3.0 m)0U20ANEMA L21-20P2 - NEMA 5-20R,36 - IEC-320 C13,6 - IEC-320 C19 $950.00
 PDU30MVT24FNET $449.95
 PDU15MHVIEC8FNET $290.00
 PDU15M8FNET $388.95
 PDU20M8FNET $448.95
 PDU30MHVT16FNET $649.95
 PDU30MVHVT24FNET $529.95
 PDU31009 200 - 240 VAC12 ft (3.7 m)2U30ANEMA L6-30P10 - IEC-320 C19 $579.95