Monitored PDU Series

PDU31007

DISCONTINUED
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 30A (Derated to 24A)
  • Volts: 200 – 240 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L6-30P
  • Outlets: 16 IEC-320 C13
  • Size: 2U Rackmount
  • Warranty: 3 year
Overview

Product Overview

The CyberPower PDU31007, a 16-outlet (front), 2U rackmount monitored power distribution unit (PDU), provides 200-240V 30A output. It distributes power to 16 IEC-320 C13 receptacles from a single twist lock NEMA L6-30P plug with unfiltered electrical pass-through. Monitor power status over the network by using the CyberPower management console and the RJ45 Ethernet port for network connection or locally by using the LCD.

The PDU31007 comes with a three-year limited warranty that covers defects in materials and workmanship in the product under normal use and conditions.

Product Features
  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Switch-Free Design
    Safeguards against accidental power shut down.
  • CyberPower Management Console
    A hardware interface built into monitored and switched PDUs. It can perform tasks such as load monitoring and event logging.
  • Remote and Local Monitoring
    Enables offsite and onsite tracking of PDU vitals; provides outlet control for individual and networked clients.
  • Automatic Event Notifications
    Provides immediate updates about power events via email, SMS text, or SNMP traps.
  • Upgradeable Firmware
    Downloadable firmware updates to improve programs that run the PDU.
  • Digital Display
    Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information.
  • Network-Grade Plugs and Outlets
    Highly durable construction ensures the efficient distribution of power to servers, equipment, and connected devices in demanding IT or industrial environments.
  • Long Input Power Cord
    The PDU is able to be placed where it’s needed because it reaches distant power sources.
  • Cord Retention Tray
    Secures power cords, keeping them organized and accessible. Helps cords stay plugged in.
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Input
Cord Length 12 ft (3.7 m)
Derated Input Current 24 A
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type NEMA L6-30P
Maximum Input Current 30A
Phase Single Phase
Output
Meter Readout Power Control Display
Nominal Output Voltage 200 – 240 VAC
Outlet Type 16 – IEC-320 C13
Outlets – # of Banks 2
Outlets – Front 16
Outlets – Rear 0
Outlets – Total 16
Overload Protection (Each Bank) 2x 20A DP
USB Charge Port No
Management & Communications
Environmental Sensor Optional, via RJ45
Hardware Connection Port Ethernet (RJ45)
Serial (RJ45)
LCD Multifunction LCD
LED Indicators Tx/Rx
LINK
Normal/Warning/Critical Status
Modular Expandability (Cascading) Yes, via RJ45
Outlet switching No
SNMP / HTTP Remote Monitoring IPv4, TCP/IP, UDP, SNMPv1, HTTP, NTP, DNS, Telnet, DHCP, SMTP, FTP, IPv6, SNMPv3, HTTPs, SSH, SSL, TLS, LDAP(S), RADIUS, Syslog, CLI, Windows AD
Upgradeable firmware Yes
Physical
Adjustable Mounting Brackets 1 set
Color Black
Cord Retention Tray/Cord Organizers Yes
External Site Ground Pin Yes
Form Factors Supported Horizontal Rackmount
Wallmount
Material of Construction Metal
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 11.2 x 8.89 x 43.31 (cm)
Physical Dimensions – (WxHxD) (in) 4.41 x 3.5 x 17.05 (in)
Physical Dimensions – (WxHxD) (mm) 112 x 89 x 433 (mm)
Physical Weight (kg) 3.9
Physical Weight (lb) 8.6
Dimensions – Shipping
Shipping – Weight (kg) 3.9
Shipping – Weight (lb) 8.6
Shipping Dimensions – (WxHxD) (cm) 49.99 x 14.99 x 24.99 (cm)
Shipping Dimensions – (WxHxD) (in) 19.68 x 5.9 x 9.84 (in)
Shipping Dimensions – (WxHxD) (mm) 499.87 x 149.86 x 249.94 (mm)
Environmental
Operating Elevation 0 – 11483 ft (0 – 3500 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 113 °F (0 – 45 °C)
Storage Elevation 0 – 49213 ft (0 – 14999 m)
Storage Temperature 5 – 131 °F (-15 – 55 °C)
Certifications
Environmental RoHS Compliant
Safety UL 60950-1
FCC Class A
Warranty
Extended Warranty Option WEXT5YR-PDU1A
Product Warranty 3 Year Limited Warranty
Downloads

PDU31007

6.289 MB
54 KB

Intelligent PDU User Guide

6.6 MB

Intelligent PDU Web Interface

15.0 MB

CyberPower_RN_RMCARD205-305 LCD PDU Firmware v133

155 KB

LCD PDU Firmware v1.3.3

997 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model VoltageCord LengthRacksizeCurrentInput PlugOutlets MSRP