Basic PDU Series

PDU13101

$525.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Phase: 3-Phase
  • Amps: 20A (Derated to 16A)
  • Volts: 208V
  • Max. Output Load: 5.7kW
  • Frequency: 50/60Hz
  • Input plug type: NEMA L21-20P
  • Outlets: (42) NEMA 5-20R
  • Size: 0U Rackmount
  • Cord Length (ft): 10
  • Dimensions (in): 2.2W x 70.5H x 2.2D
  • Warranty: 3 year
Overview

Product Overview

Deliver reliable unfiltered power to connected equipment with the CyberPower PDU13101 basic 3-Phase PDU. Designed for data centers and other electrically demanding applications, this unit features rugged, industrial-grade metal housing, network-grade outlets and operates in high temperatures up to 140˚F (60˚C).

The PDU13101 supports a 208V 20A input, includes 42 outlets, and provides a maximum output load of 5.7kW. The CyberPower PDU13101 is protected by a three-year limited warranty.

Product Features
  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • High Operating Temperature Range
    Operates in data center hot aisle up to 140˚F (60˚C).
  • Switch-Free Design
    Safeguards against accidental power shut down.
  • Long Input Power Cord
    Reaches distant power sources, allowing the PDU to be placed where it’s needed.
  • Configurable Mounting Brackets
    Includes all hardware required for 0U vertical rackmount installation.

  • Cord Retention Tray
    Secures power cords, keeping them organized and accessible. Helps cords stay plugged in.
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Network-Grade Plugs and Outlets
    Highly-durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

PDU, (2) Mounting Brackets, (6) M4 x 5 Bracket Mounting Screws, Cord Retention Tray, (70) Cable Ties, (6) M3 x 6 Cord Retention Tray Mounting Screws, (6) M5 x 12 Rack Mounting Screws/Washers, RJ45/DB9 Serial Port Connection Cable, User Manual, Registration Card

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 10 ft (3.0 m)
Derated Input Current 16 A
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type NEMA L21-20P
Maximum Input Current 20A
Nominal Input Voltage 208 VAC
Phase 3 Phase
Output
Nominal Output Voltage 120 VAC
Outlet Type 42 – NEMA 5-20R
Outlets – Total 42
Overload Protection None
Physical
Adjustable Mounting Brackets 1 set
Color Black
Cord Retention Tray/Cord Organizers Yes
Form Factors Supported 0U Vertical Rackmount
Material of Construction Metal
Rack Height 0U
Dimensions
Physical Dimensions – (WxHxD) (cm) 5.59 x 179.07 x 5.59 (cm)
Physical Dimensions – (WxHxD) (in) 2.2 x 70.5 x 2.2 (in)
Physical Dimensions – (WxHxD) (mm) 56 x 1791 x 56 (mm)
Physical Weight (kg) 5.49
Physical Weight (lb) 12.1
Dimensions – Shipping
Shipping – Weight (kg) 8.89
Shipping – Weight (lb) 19.6
Shipping Dimensions – (WxHxD) (cm) 201.3 x 15.24 x 17.15 (cm)
Shipping Dimensions – (WxHxD) (in) 79.25 x 6 x 6.75 (in)
Shipping Dimensions – (WxHxD) (mm) 2012.95 x 152.4 x 171.45 (mm)
Environmental
Operating Elevation 0 – 11480 ft (0 – 3499 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 23 – 140 °F (-5 – 60 °C)
Certifications
Environmental RoHS Compliant
Safety UL60950-1
FCC Class A
CB
Warranty
Product Warranty 3 Year Limited Warranty
Downloads

PDU13101

6.615 MB

PDU13101

181 KB
54 KB
Support
Do any of the CyberPower PDUs have an on/off switch?

No. None of the PDUs will have on/off switches on them. All CyberPower PDUs are always on by design.

Do PDUs have surge protection built in?

No, PDUs do not have surge protection. If you are looking for a power distribution unit with surge protection, look at CyberPower’s line of Rackbars.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area