Basic PDU Series

CPS1215RM

$83.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Phase: Single
  • Amps: 15A
  • Volts: 100-125V
  • Frequency: 60Hz
  • Plug type: NEMA 5-15P
  • Outlets: 10 NEMA 5-15R
  • Size: 1U Rackmount
  • Dimensions (in.): 17.25W x 1.75H x 4.75D
  • Cord length (ft.): 15
  • Warranty: 3 year
Overview

Product Overview

The CyberPower CPS1215RM, a 10-outlet (rear) rackmount power distribution unit (PDU), provides 100-125V 15A output. It distributes power to 10 NEMA 5-15R receptacles from a single NEMA 5-15P input with unfiltered electrical pass-through. Designed for datacenters and other electrically demanding applications, the CPS1215RM has durable metal housing and a 15-foot AC power cord. It can be mounted horizontally, includes a cord retention tray, and is UL Recognized. The CPS1215RM comes with a three-year limited warranty and covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.

Product Features
  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Network-Grade Plugs and Outlets
    Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • Long Input Power Cord
    Reaches distant power sources, allowing the PDU to be placed where it’s needed.
  • Cord Retention Tray
    Secures power cords, keeping them organized and accessible. Helps cords stay plugged in.
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Three-Year Limited Warranty
    Covers the CPS1215RM for three years for as long as you own the product.
Compatible Products
What's In The Box

PDU, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 15 ft (4.6 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Nominal Input Voltage 100 – 125 VAC
Phase Single Phase
Plug Style Straight
Switch Lighted On/Off
Output
Nominal Output Voltage 100 – 120 VAC
Outlet Type 10 – NEMA 5-15R
Outlets – # of Banks 1
Outlets – Front 0
Outlets – Rear 10
Outlets – Total 10
Overload Protection 15A
USB Charge Port No
Surge Protection & Filtering
Clamping Voltage 800V (H-N)
Physical
Color Black
Cord Retention Tray/Cord Organizers Yes
Form Factors Supported 1U Rackmount
0U Vertical Rackmount
Undercounter Installation Supported
Material of Construction Metal
Rack Height 1U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.82 x 4.45 x 12.07 (cm)
Physical Dimensions – (WxHxD) (in) 17.25 x 1.75 x 4.75 (in)
Physical Dimensions – (WxHxD) (mm) 438 x 44 x 121 (mm)
Physical Weight (kg) 2.27
Physical Weight (lb) 5
Dimensions – Shipping
Shipping – Weight (kg) 2.64
Shipping – Weight (lb) 5.83
Shipping Dimensions – (WxHxD) (cm) 5.84 x 25.15 x 51.74 (cm)
Shipping Dimensions – (WxHxD) (in) 2.3 x 9.9 x 20.37 (in)
Shipping Dimensions – (WxHxD) (mm) 58.42 x 251.46 x 517.4 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Safety UL Recognized
Warranty
Product Warranty 3 Year Limited Warranty
Downloads

CPS1215RM

372 KB

CPS1215RM

716 KB
58 KB
Support
The circuit breaker on the PDU is tripping but it is not overloaded. What could be the problem?

High operating temperatures can also cause the circuit breaker to trip. Check that the ambient temperature where the PDU is installed is within the specified range.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Videos

Video

All Product Video

PDU Product Line

Play icon