Switched PDU Series

PDU20SWVHVT24FNET

DISCONTINUED
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 200 – 240 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L6-20
  • Outlets: 21 IEC-320 C13, 3 IEC-320 C19
  • Size: 0U Rackmount
  • Dimensions (in.): 2.20W x 66.5H x 1.75D
  • Cord length (ft.): 10
  • Warranty: 3 year
Overview

Product Overview

The CyberPower PDU20SWVHVT24FNET, a 24-outlet (front), 0U rackmount switched power distribution unit (PDU), provides 200-240V 20A output. It distributes power to 24 IEC-320 receptacles (21-C13, 3-C19) from a single NEMA L6-20 plug with unfiltered electrical pass-through. The switched outlet receptacles can be managed individually or collectively over the network, using the CyberPower Management Console, a web browser, and the RJ45 Ethernet port for network connection, or locally by using the LCD controls.

Product Features
  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Switch-Free Design
    Safeguards against accidental power shutdown.
  • Switchable Outlets
    Provide local and remote control for individual and multiple outlets. Local control: turn on/turn off outlets and disable unused outlets. Remote control: restart outlets and devices, turn on/turn off, schedule power on/off sequencing, and disable unused outlets.
  • CyberPower Management Console
    Built into Switched PDUs, a CyberPower Management Console is a hardware interface. Users can remotely switch individual PDU outlets or circuits on and off, either immediately or on a schedule, in order to power cycle connected equipment. It monitors the incoming power and power draw from the PDU, sends notifications based on the power status, and logs events.
  • Remote and Local Monitoring
    The user is able to track PDU vitals both offsite and onsite. It also provides control to turn on/off individual outlets or circuits.
  • Automatic Event Notifications
    Provide immediate updates about power events via email, SMS text, or SNMP traps.
  • Upgradeable Firmware
    Downloadable improvements (firmware updates) to programs that run the PDU.
  • Digital Display
    Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information.
  • Network-Grade Plugs and Outlets
    Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • Long Input Power Cord
    Reaches distant power sources, allowing the PDU to be placed where it’s needed.
  • Twist Lock Plug
    Secures an outlet by twisting and locking into place to prevent accidental disconnection.
  • Cord Retention Tray
    Secures power cords, keeping them organized and accessible. Helps cords stay plugged in.
  • Configurable Mounting Brackets
    Allow for installation of the PDU in the following configurations: 0U (vertical, under counter, and wall mount), 1U (horizontal, vertical, under counter, and wall mount), and 2U (horizontal and wall mount).
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Input
Cord Length 10 ft (3.0 m)
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type NEMA L6-20P
Maximum Input Current 20A (Derated to 16A)
Plug Style Straight (Twist Lock)
Output
Meter Readout Kilowatts
Voltage
Amperage
IP Address
Nominal Output Voltage 200 – 240 VAC
Outlet Banks 1
Outlet Type 21 – IEC-320 C13
3 – IEC-320 C19
Outlets – Front 24
Outlets – Rear 0
Outlets – Total 24
Overload Protection 20A (derated 16A)
USB Charge Port No
Management & Communications
Hardware Connection Port RJ45
Serial
LED Indicators Load
Tx/Rx
LINK
Outlets
SNMP / HTTP Remote Monitoring TCP/IP, UDP, DHCP, SNMP, HTTP
Physical
Adjustable Mounting Brackets 1 set
Color Black
Cord Retention Tray/Cord Organizers Yes
External Site Ground Pin Yes
Form Factors Supported Horizontal or Vertical Wallmount
Horizontal or Vertical Mount in a Variety of Other Surface Types
Rack Height 0U
Style Vertical Rackmount
Wallmount
Dimensions
Physical Dimensions – (WxHxD) (cm) 5.59 x 168.91 x 4.45 (cm)
Physical Dimensions – (WxHxD) (in) 2.2 x 66.5 x 1.75 (in)
Physical Dimensions – (WxHxD) (mm) 56 x 1689 x 44 (mm)
Physical Weight (kg) 5.81
Physical Weight (lb) 12.8
Dimensions – Shipping
Shipping – Weight (kg) 9.3
Shipping – Weight (lb) 20.5
Shipping Dimensions – (WxHxD) (cm) 17.78 x 8.53 x 180.98 (cm)
Shipping Dimensions – (WxHxD) (in) 7 x 3.36 x 71.25 (in)
Shipping Dimensions – (WxHxD) (mm) 177.8 x 85.34 x 1809.75 (mm)
Environmental
Operating Elevation 0 – 14760 ft (0 – 4499 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 113 °F (0 – 45 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL60950_1 certified by ETL
Warranty
Extended Warranty Option WEXT5YR-PDU1B
Product Warranty 3 Year Limited Warranty
Feature Focus
Understanding PDUs

Power Distribution Units (PDUs) by CyberPower are engineered to distribute reliable network power to multiple devices. A PDU does not generate conditioned power, but delivers AC power from a UPS (uninterruptible power supply), a generator, or utility power source to servers, network/telecom equipment, and other devices. Selecting the best PDU for your needs depends on the output voltage required, the number of outlets needed for connected devices, plug and outlet types, and mounting options.

Versatile. CyberPower PDUs are designed with as many as 38 outlets. Offered in 0U, 1U, and 2U form factors, each PDU includes the necessary hardware to be mounted vertically or horizontally inside densely configured rack enclosures. The PDU can also be mounted on a wall or under a shelf.

Scalable. In smaller networks, conditioned power can be distributed through a single PDU from a UPS, while a complex data center might require the connection of multiple PDUs to a large-capacity UPS system.


Different PDU Series for Different Needs

CyberPower offers multiple offerings of power distribution units (PDUs): Basic, Metered, Metered ATS, Monitored, Switched, Switched ATS and Maintenance-Bypass. Each series serves a specialized purpose. Models within the same series have similar features and capabilities.

Basic: Reliable and unfiltered AC power distribution from a UPS system, generator, and/or utility source to multiple connected devices.

Metered: Network-grade power distribution plus load meters (amps) to prevent overloads and safely optimize load levels.

Monitored: Network-grade power distribution with remote monitoring through an SNMP network interface and local management via a digital meter display to prevent downtime due to overloads or other power events.

Switched: Intelligent, network-grade power distribution and the ability to control outlets individually or collectively to solve power issues such as shutdowns or to plan scheduled rebooting. A digital meter provides information on load and voltage, as well as local control of the outlets. An SNMP connection enables remote monitoring and control of the outlets to ensure complete control regardless of location.

Switched Metered-by-Outlet: Monitor the power consumption of individual outlets in real-time over the network, or locally using the PDU’s interactive digital display. Outlets can be switched on and off remotely for unscheduled reboots, automated load shedding, controlled power-cycling and more.

Metered ATS: Redundant NEMA plugs. Dual power cords can be plugged into separate power sources. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation.

Switched ATS: Individual management of switched outlet receptacles. Remote and local control of outlets. Redundant NEMA plugs. Dual power cords can be plugged into separate power sources. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation.

Maintenance-Bypass: Maintenance Bypass PDUs allow the seamless transfer of an electrical load from UPS power to utility power for uninterrupted operation of connected equipment when performing maintenance, replacing batteries, or installing a new UPS.


Power Device Network Utility

The Power Device Network Utility gives users an easy-to-use interface for establishing the IP addresses of CyberPower PDU devices, RM Cards, and PowerPanel Business Edition Agents and Clients. It scans network devices with MAC addresses that match CyberPower network hardware. Once found, the device(s) can then be configured with a specific IP address, subnet mask, and gateway address, allowing the device(s) to work properly on the network and to integrate with the CyberPower Management Console.


CyberPower Management Console

The CyberPower Management Console is a Network Management System (NMS) that provides real-time remote power monitoring and control of Power Distribution Units (PDUs). This useful hardware interface is built into CyberPower Switched and Monitored PDUs. For both Switched and Monitored PDUs, the Management Console enables administrators to perform operational tasks, such as load monitoring and event logging via email, text, or SNMP trap notifications. With a Switched PDU, it enables manual power cycling to restart unresponsive devices and allows for scheduled power cycling of outlets and/or load shedding for specific devices connected to the PDU..


Downloads

PDU20SWVHVT24FNET

3.52 MB

PDU20SWVHVT24FNET

3.67 MB

Intelligent PDU Web Interface

15.0 MB

Power Distribution Units

4.8 MB
Support
Can the PDU be configured to shutdown individual outlets?

Yes, switched PDU models can be configured via the web management interface.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model VoltageCord LengthRacksizeCurrentInput PlugOutlets MSRP
 PDU41116 100 - 120 VAC10 ft (3.0 m)0U15A (Derated to 12A)NEMA 5-15P16 - NEMA 5-15R $1,050.00
 PDU41101 $1,000.00
 PDU41105 $1,280.00
 PDU20SWHVIEC8FNET 200 - 240 VAC10 ft (3.0 m)1U20AIEC-320 C208 - IEC-320 C13 $659.95
 PDU41104 $1,150.00
 PDU41102 $1,200.00
 PDU20SWVHVT24FNET 200 - 240 VAC10 ft (3.0 m)0U20A (Derated to 16A)NEMA L6-20P21 - IEC-320 C13,3 - IEC-320 C19 $779.95
 PDU30SWHVT16FNET 200 - 240 VAC10 ft (3.0 m)2U30ANEMA L6-30P16 - IEC-320 C13 $749.95
 PDU20SWT8FNET 100 - 120 VAC12 ft (3.7 m)1U20ANEMA L5-20P8 - NEMA 5-20R $535.95
 PDU30SWVHVT24FNET 200 - 240 VAC10 ft (3.0 m)0U30ANEMA L6-30P21 - IEC-320 C13,3 - IEC-320 C19 $879.95