Switched ATS PDU Series

PDU20SWHVIEC10ATNET

DISCONTINUED
  • Switched ATS PDU: SNMP Network Interface (user-upgradeable firmware)
  • Automated notifications: TCP/IP, UDP, DHCP, SNMP Trap, HTTP
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 200 V – 240 V
  • Frequency: 50/60Hz
  • Plug type: 2x IEC-320 C20
  • Total outlets: 10 (8 IEC-320 C13, 2 IEC-320 C19)
  • Number of banks: 1
  • Outlet location: 0 front/10 rear
  • Size: 1U Rackmount
  • Dimensions (in.): 17.05W x 1.75H x 9.30D
  • Cord length (ft.): 10
  • Warranty: 3 year
Overview

Product Overview

The CyberPower PDU20SWHVIEC10ATNET, a 10-outlet (rear), 1U rackmount switched automatic transfer switch (ATS) power distribution unit (PDU), provides 200-240V 20A output. It distributes unfiltered electrical pass-through to 10 receptacles: 8 IEC-320 C13 outlets and 2 IEC-320 C19 outlets from redundant IEC-320 C20 plugs. Dual power cords can be plugged into separate power sources to provide redundancy to single-corded connected equipment. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation. The PDU will switch back to the primary power source when incoming power becomes stable.

The PDU20SWHVIEC10ATNET includes a SNMP/HTTP card (RMCARD203). With the SNMP card and an IP address on the network interface, users have real-time monitoring and outlet control of the PDU. The switched outlet receptacles can be managed individually or collectively. The LCD panel provides local monitoring of the PDU and on/off control for the outlets. It can also be used to measure the electrical current (displayed in amperes) used by connected equipment. The LCD panel also shows input and output voltages, active power consumption levels (displayed in kilowatts), and hardware and firmware versions.

Designed for datacenters and other demanding electrical applications, the PDU20SWHVIEC10ATNET has rugged, industrial-grade metal housing, a 10-foot AC power cord, and a cord retention tray. It can be mounted horizontally and is UL and CSA certified by ETL, and Class A FCC-certified. A three-year warranty covers the PDU and connected equipment for as long as you own the product.

Product Features
  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Outlet Switching
    Output receptacles can be turned on, turned off, or recycled on demand or at programmed times to address a number of needs, including remote rebooting of locked equipment, load shedding, power sequencing, and locking out unauthorized loads.
  • Automatic Transfer Switch
    Dual power cords (A & B) provide redundant power sources to devices with single power supplies and can be plugged into separate compatible sources* to ensure continuous access. Users select the preferred source as the primary input. CyberPower Smart App Online and Sinewave series UPS are highly recommended for use as the power source.
    *Note: Only sine wave AC power sources are compatible with this ATS PDU. Simulated sine wave AC power sources are NOT compatible.
  • LCD Panel
    Provides real-time meter status for current (amperes), input and output voltages, power consumptions (kilowatts), and hardware/firmware versions.
  • Upgradeable Hardware & LCD Firmware
    Are updatable to the latest versions by using the serial communication port and included cable.
  • Serial Communication Port & Cable
    Used to update/upgrade the hardware and LCD firmware.
  • Environmental Sensor Option
    Supports optional environment sensor (ENVIROSENSOR).
  • SNMP/HTTP Card
    Included and installed, RMCARD203 provides outlet control, remote monitoring, reporting, and event notifications, via Email, SMS Text, or SNMP Trap. RMCARD203 firmware is upgradeable with FTP process.
  • Protocol Support
    This Switched ATS PDU provides protocol support for PowerPanel Business Edition, HTTP, TCP/IP, UDP, DHCP, and SNMP including SNMPv3, and IPv4, IPv6, NTP, SMTP protocols.
  • Administrative Rights
    Administrator and user rights can be established to provide IT personnel with access to the Management Console via a web browser to monitor and/or manage the PDU settings.
  • Switchless Design
    Designed without a power switch and circuit breaker (on most models) to prevent accidental power interruptions.
  • Network-Grade Plugs and Outlets
    Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • Rackmounting Brackets
    Allow for 1U horizontal rack installation.
  • Cord Retention Brackets
    Secures power cords, keeping them organized and accessible. Helps cords stay plugged in.
  • Three-Year Limited Warranty
    Covers the PDU for three years and connected equipment for as long as you own the product. See warranty for details.
Compatible Products
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 10 ft (3.0 m)
Derated Input Current 16 A
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type 2 x IEC-320 C20
Maximum Input Current 20A
Nominal Input Voltage 200 – 240 VAC
On/Off Switch No
Plug Style Straight (Socket)
Output
Nominal Output Voltage 200 – 240 VAC
Outlet Banks 1
Outlet Type 8 – IEC-320 C13
2 – IEC-320 C19
Outlets – Front 0
Outlets – Rear 10
Outlets – Total 10
Overload Protection None
USB Charge Port No
Management & Communications
Hardware Connection Port RJ45
Universal (RJ45)
LCD Multifunction LCD
LED Indicators Input
Output Load
Tx/Rx
LINK
Outlets
Protocols TCP/IP
UDP
DHCP
SNMP
HTTP
SNMP / HTTP Remote Monitoring Yes – RMCARD203 pre-installed or with optional RMCARD205
Physical
Adjustable Mounting Brackets 1 set (L-Long)
Color Black
Cord Retention Tray/Cord Organizers Yes
External Site Ground Pin Yes
Form Factors Supported 1U Rackmount
Material of Construction Metal
Rack Height 1U
Style Rackmount
Dimensions
Physical Dimensions – (WxHxD) (cm) 4.45 x 43.31 x 23.62 (cm)
Physical Dimensions – (WxHxD) (in) 1.75 x 17.05 x 9.3 (in)
Physical Dimensions – (WxHxD) (mm) 44 x 433 x 236 (mm)
Physical Weight (kg) 3.8
Physical Weight (lb) 8.38
Dimensions – Shipping
Shipping – Weight (kg) 3.8
Shipping – Weight (lb) 8.38
Shipping Dimensions – (WxHxD) (cm) 41.91 x 13.03 x 54.69 (cm)
Shipping Dimensions – (WxHxD) (in) 16.5 x 5.13 x 21.53 (in)
Shipping Dimensions – (WxHxD) (mm) 419.1 x 130.3 x 546.86 (mm)
Environmental
Online Thermal Dissipation 41 BTU/hr
Operating Elevation 0 – 13100 ft (0 – 3993 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 113 °F (0 – 45 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL60950_1 certified by ETL
Warranty
Extended Warranty Option WEXT5YR-PDU1B
Product Warranty 3 Year Limited Warranty
Downloads

PDU20SWHVIEC10ATNET

1.18 MB

PDU20SWHVIEC10ATNET

4.08 MB

Power Distribution Units

4.8 MB
56.9 MB
57.3 MB
637 KB

ATS Mainboard Firmware v1.06

65 KB
Support
Do any of the CyberPower PDUs have an on/off switch?

No. None of the PDUs will have on/off switches on them. All CyberPower PDUs are always on by design.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model VoltageCord LengthRacksizeCurrentInput PlugOutlets MSRP