Metered-by-Outlet PDU Series

PDU71001

$590.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Monitoring Level: Metered-By-Outlet
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 15A (Derated to 12A)
  • Volts: 100–120V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA 5-15P
  • Outlets: 8 NEMA 5-15R
  • Size: 1U Rackmount
  • Warranty: 3 year
Overview

Product Overview

Streamline capacity planning with the CyberPower PDU71001 metered-by-outlet PDU. Ideal for data centers and network closets, this unit provides real time outlet-level power monitoring over the network by using the CyberPower management console and the RJ45 Ethernet port for network connection or locally by using the LCD.

The PDU71001 supports inputs between 100-120V and includes 8 NEMA 5-15R outlets. Other features include a rack mount design (1U), built-in web interface (RJ-45 ethernet connection), interactive digital display and power event notifications. The CyberPower PDU71001 is protected by a three-year limited warranty.

Product Features
  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Per Outlet Power Metering
    Provides information on the amount of power being drawn from each outlet, each circuit and the PDU as a whole.
  • Remote and Local Monitoring
    Enables offsite and onsite tracking of PDU vitals.
  • Automatic Event Notifications
    Provide immediate updates about power events via email, SMS text, or SNMP traps.
  • CyberPower Management Console
    Built in hardware interface that provides the ability to switch PDU outlets on and off, reboot connected equipment locally or remotely, schedule power cycling of attached equipment, and perform other tasks, such as load monitoring and event logging.
  • Digital Display
    Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information.
  • Switch-Free Design
    Safeguards against accidental power shut down.
  • Upgradeable Firmware
    Downloadable improvements (firmware updates) to programs that run the PDU.
  • Network-Grade Plugs and Outlets
    Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • Long Input Power Cord
    Reaches distant power sources, allowing the PDU to be placed where it’s needed.
  • Cord Retention Tray
    Secures power cords, keeping them organized and accessible. Helps cords stay plugged in.
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 12 ft (3.7 m)
Derated Input Current 12 A
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Nominal Input Voltage 100 – 120 VAC
Phase Single Phase
Power Cord Length 12 ft (4 m)
Output
Nominal Output Voltage 100 – 120 VAC
Outlet Banks 1
Outlet Type 8 – NEMA 5-15R
Outlets – Front 8
Outlets – Rear 0
Outlets – Total 8
USB Charge Port No
Management & Communications
Environmental Sensor Optional, via RJ45
Hardware Connection Port Ethernet (RJ45)
Serial (RJ45)
LCD Multifunction LCD
Monitoring Level Input
Per Outlet
Protocols IPv4, TCP/IP, UDP, SNMPv1, HTTP, NTP, DNS, Telnet, DHCP, SMTP, FTP, IPv6, SNMPv3, HTTPs, SSH, SSL, TLS, LDAP(S), RADIUS, Syslog, CLI, Windows AD
Software (Free Download) PowerPanel® Business
Upgradeable firmware Yes
Physical
Color Black
Cord Retention Tray/Cord Organizers Yes
Rack Height 1U
Dimensions
Physical Dimensions – (WxHxD) (cm) 11.2 x 4.45 x 43.31 (cm)
Physical Dimensions – (WxHxD) (in) 4.41 x 1.75 x 17.05 (in)
Physical Dimensions – (WxHxD) (mm) 112 x 44 x 433 (mm)
Physical Weight (kg) 2.6
Physical Weight (lb) 5.73
Dimensions – Shipping
Shipping – Weight (kg) 3.63
Shipping – Weight (lb) 8.0
Shipping Dimensions – (WxHxD) (cm) 26.04 x 6.76 x 50.5 (cm)
Shipping Dimensions – (WxHxD) (in) 10.25 x 2.66 x 19.88 (in)
Shipping Dimensions – (WxHxD) (mm) 260.35 x 67.56 x 504.95 (mm)
Environmental
Operating Elevation 0 – 11483 ft (0 – 3500 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 131 °F (0 – 55 °C)
Storage Elevation 0 – 49213 ft (0 – 14999 m)
Storage Temperature 5 – 140 °F (-15 – 60 °C)
Certifications
Environmental RoHS Compliant
Safety UL60950-1
FCC Class A
Warranty
Extended Warranty Option WEXT5YR-PDU1B
Product Warranty 3 Year Limited Warranty
Downloads

PDU71001

6.289 MB
54 KB

CyberPower_RN_RMCARD205-305 LCD PDU Firmware v133

155 KB

LCD PDU Firmware v1.3.3

997 KB
Support
Does the PDU include button mounting (also known as keyhole mounting) hardware?

Yes, select PDU models include keyhole mounting pegs. If you received a PDU User Manual, please see it for details.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model VoltageCord LengthRacksizeCurrentInput PlugOutlets MSRP