Monitored PDU Series

PDU31114

DISCONTINUED
  • Automated notifications: E-mail, SMS, Text and SNMP Trap
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 200-240V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L6-20P
  • Outlets: 18 x IEC-320 C13, 2 IEC-320 C19
  • Size: 0U Rackmount
  • Warranty: 3 year
Overview

Product Overview

The CyberPower PDU31114, a 20-outlet (front), 0U rackmount monitored power distribution unit (PDU) provides 240V 20A output. PDU31114 distributes power to 18 IEC-320 C13 and 2 IEC-320 C19 receptacles from a single NEMA L6-20P plug with unfiltered electrical pass-through. Monitor power status over the network by using the CyberPower management console and the RJ45 Ethernet port for network connection. Monitor power status locally by using the LCD.

The PDU31114 comes with a three-year limited warranty that covers defects in materials and workmanship in the product under normal use and conditions.

Product Features
  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Remote and Local Monitoring
    Enables offsite and onsite tracking of PDU vitals.
  • CyberPower Management Console
    A hardware interface built into Monitored PDUs. It can perform tasks such as load monitoring and event logging.
  • Automatic Event Notifications
    Provides immediate updates about power events via email, SMS text, or SNMP traps.
  • Upgradeable Firmware
    Downloadable firmware updates to improve programs that run the PDU.
  • Digital Display
    Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information.
  • Switch-Free Design
    Safeguards against accidental power shut down.
  • Network-Grade Plugs and Outlets
    Highly durable construction ensures the efficient distribution of power to servers, equipment, and connected devices in demanding IT or industrial environments.
  • Long Input Power Cord
    The PDU is able to be placed where it’s needed because it reaches distant power sources.
  • Cord Retention Tray
    Secures power cords, keeping them organized and accessible. Helps cords stay plugged in.
  • Mounting Brackets
    Design allows PDU to be installed in a rack vertically, under a counter or via wall mount.
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

PDU, (2) Mounting Brackets, (6) Flat Head M4 x 5 Bracket Mounting Screws, (6) M5 x 12 Rack Mounting Screws/Washers, Cord Retention Tray, (30) Cable Ties, (6) M3 x 6 Cord Retention Tray Mounting Screws, RJ45/DB9 Serial Port Connection Cable, 10 ft Power Cord IEC-320 C19 to NEMA L6-20P

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 10 ft (3.0 m)
Derated Input Current 16 A
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type NEMA L6-20P
Maximum Input Current 20A
Nominal Input Voltage 200 – 240 VAC
Phase Single Phase
Output
Nominal Output Voltage 200 – 240 VAC
Outlet Type 18 – IEC-320 C13
2 – IEC-320 C19
Outlets – # of Banks 1
Outlets – Front 20
Outlets – Total 20
Overload Protection None
Management & Communications
Environmental Sensor Optional, via RJ45
Hardware Connection Port Ethernet (RJ45)
Serial (RJ45)
LCD Multifunction LCD
LED Indicators Tx/Rx
LINK
Normal/Warning/Critical Status
Modular Expandability (Cascading) Yes, via RJ45
Outlet switching No
SNMP / HTTP Remote Monitoring IPv4, TCP/IP, UDP, SNMPv1, HTTP, NTP, DNS, Telnet, DHCP, SMTP, FTP, IPv6, SNMPv3, HTTPs, SSH, SSL, TLS, LDAP(S), RADIUS, Syslog, CLI, Windows AD
Upgradeable firmware Yes
Physical
Adjustable Mounting Brackets 1 set
Color Black
Cord Retention Tray/Cord Organizers Yes
External Site Ground Pin Yes
Form Factors Supported Vertical Rackmount
Wallmount
Material of Construction Metal
Rack Height 0U
Dimensions
Physical Dimensions – (WxHxD) (cm) 5.59 x 90.17 x 4.83 (cm)
Physical Dimensions – (WxHxD) (in) 2.2 x 35.5 x 1.9 (in)
Physical Dimensions – (WxHxD) (mm) 56 x 902 x 48 (mm)
Physical Weight (kg) 5.8
Physical Weight (lb) 12.79
Dimensions – Shipping
Shipping – Weight (kg) 7.0
Shipping – Weight (lb) 15.43
Shipping Dimensions – (WxHxD) (cm) 18.49 x 113.0 x 11.51 (cm)
Shipping Dimensions – (WxHxD) (in) 7.28 x 44.49 x 4.53 (in)
Shipping Dimensions – (WxHxD) (mm) 184.91 x 1130.05 x 115.06 (mm)
Environmental
Operating Elevation 0 – 11483 ft (0 – 3500 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 140 °F (0 – 60 °C)
Storage Elevation 0 – 49213 ft (0 – 14999 m)
Storage Temperature 5 – 149 °F (-15 – 65 °C)
Certifications
Environmental RoHS Compliant
Safety UL 60950-1
FCC Class A
Warranty
Extended Warranty Option WEXT5YR-PDU1A
Product Warranty 3 Year Limited Warranty
Downloads

PDU31114

7.3 MB

PDU31114

204 KB

LCD PDU Firmware v1.2.3

88 KB
56.9 MB
57.3 MB

LCD PDU Firmware v1.2.6

948 KB
Support
How do I set a static IP address for my PDU?

Install and run the power device network utility software. Once open, click on the underlined IP address to login. Once logged in, click on the System tab and select Network Service. On the next screen double click your PDU’s MAC address. This will direct you to the Device Setup screen so you can set a static IP address.

What is the default username/password for my PDU?

Username: cyber
Password: cyber

Can a PDU also monitor temperature and humidity?

Yes, with the optional EnviroSensor installed and connected. The EnviroSensor will monitor ambient temperature and humidity and report that information to the PDU.

Can computers be configured to automatically shutdown with a PDU?

Yes, PowerPanel Business Edition can be installed on a computer to configure unattended shutdown settings. For details, please see the PowerPanel Business Edition User Manual.

Do any of the CyberPower PDUs have an on/off switch?

No. None of the PDUs will have on/off switches on them. All CyberPower PDUs are always on by design.

Do PDUs have surge protection built in?

No, PDUs do not have surge protection. If you are looking for a power distribution unit with surge protection, look at CyberPower’s line of Rackbars.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model VoltageCord LengthRacksizeCurrentInput PlugOutlets MSRP
 PDU31116 100 - 120 VAC10 ft (3.0 m)0U15A (Derated to 12A)NEMA 5-15P20 - NEMA 5-15R $715.00
 PDU31106 200 - 240 VAC10 ft (3.0 m)0U30ANEMA L6-30P36 - IEC-320 C13,6 - IEC-320 C19 $984.00
 PDU33105 120 - 208 VAC10 ft (3.0 m)0U30ANEMA L21-30P2 - NEMA 5-20R,36 - IEC-320 C13,6 - IEC-320 C19 $1,430.00
 PDU31101 100 - 120 VAC10 ft (3.0 m)0U20ANEMA L5-20P (5-20P Adapter)24 - NEMA 5-20R $544.95
 PDU33110 200 - 240 VAC10 ft (3.0 m)0U60AIEC-309 60A Blue (3P+E)6 - IEC-320 C13,12 - IEC-320 C19 $2,046.00
 PDU31002 100 - 120 VAC12 ft (3.7 m)1U20ANEMA L5-20P (5-20P Adapter)8 - NEMA 5-20R $637.95
 PDU31003 100 - 120 VAC12 ft (3.7 m)2U30ANEMA L5-30P16 - NEMA 5-20R $880.00
 PDU31008 200 - 240 VAC12 ft (3.7 m)2U30ANEMA L6-30P12 - IEC-320 C13,4 - IEC-320 C19 $968.00
 PDU33108 200 - 240 VAC10 ft (3.0 m)0U50AHubbell CS8365C36 - IEC-320 C13,6 - IEC-320 C19 $1,676.00
 PDU33103 120 - 208 VAC10 ft (3.0 m)0U20ANEMA L21-20P2 - NEMA 5-20R,36 - IEC-320 C13,6 - IEC-320 C19 $1,045.00
 PDU30MVT24FNET $449.95
 PDU15MHVIEC8FNET 200 - 240 VAC10 ft (3.0 m)1U15AIEC-320 C148 - IEC-320 C13 $319.00
 PDU15M8FNET 100 - 120 VAC12 ft (3.7 m)1U15ANEMA 5-15P8 - NEMA 5-15R $388.95
 PDU20M8FNET 100 - 120 VAC12 ft (3.7 m)1U20A (Derated to 16A)NEMA 5-20P8 - NEMA 5-20R $448.95
 PDU30MHVT16FNET 200 - 240 VAC12 ft (3.7 m)2U30ANEMA L6-30P12 - IEC-320 C13,4 - IEC-320 C19 $649.95
 PDU30MVHVT24FNET 200 - 240 VAC10 ft (3.0 m)0U30ANEMA L6-30P20 - IEC-320 C13,4 - IEC-320 C19 $529.95
 PDU31009 200 - 240 VAC12 ft (3.7 m)2U30ANEMA L6-30P10 - IEC-320 C19 $637.95
Videos

Video

All Product Video

PDU Product Line

Play icon