Monitored PDU Series

PDU30MT16FNET

$579.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 30A (Derated to 24A)
  • Volts: 100 – 120 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L5-30P
  • Outlets: 16 NEMA 5-20R
  • Size: 2U Rackmount
  • Dimensions (in ): 17.05W x 3.5H x 4.41D
  • Cord length (ft.): 10
  • Warranty: 3 year
Overview

Product Overview

The CyberPower PDU30MT16FNET, a 16-outlet (front), 2U rackmount monitored power distribution unit (PDU), provides 120V 30A output. It distributes power to 16 NEMA 5-20R receptacles from a single twist lock NEMA L5-30P plug with unfiltered electrical pass-through. Power status can be monitored over the network, using the CyberPower Management Console and the RJ45 Ethernet port for network connection, or locally by using the LCD. The PDU30MT16FNET comes with a three-year limited warranty that covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.

Product Features
  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Switch-Free Design
    Safeguards against accidental power shutdown.
  • CyberPower Management Console
    Built into Monitored PDUs, a CyberPower Management Console is a hardware interface. It monitors the incoming power and power draw from the PDU, sends notifications based on the power status, and logs events.
  • Remote and Local Monitoring
    Enables offsite and onsite tracking of PDU vitals.
  • Automatic Event Notifications
    Provide immediate updates about power events via email, SMS text, or SNMP traps.
  • Upgradeable Firmware
    Downloadable improvements (firmware updates) to programs that run the PDU.
  • Digital Display
    Provides easy-to-read information about amperage, voltage, KW, IP address, and other PDU information.
  • Network-Grade Plugs and Outlets
    Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • Long Input Power Cord
    Reaches distant power sources, allowing the PDU to be placed where it’s needed.
  • Twist Lock Plug
    Secures an outlet by twisting and locking into place to prevent accidental disconnection.
  • Cord Retention Tray
    Secures power cords, keeping them organized and accessible. Helps cords stay plugged in.
  • Configurable Mounting Brackets
    Allow for installation of the PDU in the following configurations: 0U (vertical, under counter, and wall mount), 1U (horizontal, vertical, under counter, and wall mount), and 2U (horizontal and wall mount).
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 12 ft (3.7 m)
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type NEMA L5-30P
Maximum Input Current 30A
Plug Style Straight (Twist Lock)
Output
Meter Readout Kilowatts
Voltage
Amperage
IP Address
Nominal Output Voltage 100 – 120 VAC
Outlet Banks 2
Outlet Type 16 – NEMA 5-20R
Outlets – Front 16
Outlets – Rear 0
Outlets – Total 16
Overload Protection 20A x 2
Overload Protection (Each Bank) 20A
USB Charge Port No
Management & Communications
Hardware Connection Port RJ45
Serial
LED Indicators Load
Tx/Rx
LINK
SNMP / HTTP Remote Monitoring TCP/IP, UDP, DHCP, SNMP, HTTP
Physical
Adjustable Mounting Brackets 1 set
Color Black
Cord Retention Tray/Cord Organizers Yes
External Site Ground Pin Yes
Form Factors Supported 2U Rackmount
Undercounter Installation Supported
Material of Construction Metal
Rack Height 2U
Style Rackmount
Under-Counter
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.31 x 8.89 x 11.2 (cm)
Physical Dimensions – (WxHxD) (in) 17.05 x 3.5 x 4.41 (in)
Physical Dimensions – (WxHxD) (mm) 433 x 89 x 112 (mm)
Physical Weight (kg) 3.9
Physical Weight (lb) 8.6
Dimensions – Shipping
Shipping – Weight (kg) 6.53
Shipping – Weight (lb) 14.4
Shipping Dimensions – (WxHxD) (cm) 25.4 x 15.24 x 49.53 (cm)
Shipping Dimensions – (WxHxD) (in) 10 x 6 x 19.5 (in)
Shipping Dimensions – (WxHxD) (mm) 254.0 x 152.4 x 495.3 (mm)
Environmental
Operating Elevation 0 – 14760 ft (0 – 4499 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 113 °F (0 – 45 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL60950_1 certified by ETL
Warranty
Extended Warranty Option WEXT5YR-PDU1A
Product Warranty 3 Year Limited Warranty
Downloads

PDU30MT16FNET

2.58 MB

PDU30MT16FNET

1.33 MB

Intelligent PDU Web Interface

15.0 MB

Power Distribution Units

4.8 MB
Support
Does the PDU include button mounting (also known as keyhole mounting) hardware?

Yes, select PDU models include keyhole mounting pegs. If you received a PDU User Manual, please see it for details.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model VoltageCord LengthRacksizeCurrentInput PlugOutlets MSRP
 PDU31116 100 - 120 VAC10 ft (3.0 m)0U15A (Derated to 12A)NEMA 5-15P20 - NEMA 5-15R $650.00
 PDU31106 $850.00
 PDU33105 120 - 208 VAC10 ft (3.0 m)0U30ANEMA L21-30P2 - NEMA 5-20R,36 - IEC-320 C13,6 - IEC-320 C19 $1,300.00
 PDU31101 100 - 120 VAC10 ft (3.0 m)0U20ANEMA L5-20P (5-20P Adapter)24 - NEMA 5-20R $494.95
 PDU33110 200 - 240 VAC10 ft (3.0 m)0U60AIEC-309 60A Blue (3P+E)6 - IEC-320 C13,12 - IEC-320 C19 $1,800.00
 PDU31002 100 - 120 VAC12 ft (3.7 m)1U20ANEMA L5-20P (5-20P Adapter)8 - NEMA 5-20R $579.95
 PDU31003 $800.00
 PDU31008 $880.00
 PDU33108 200 - 240 VAC10 ft (3.0 m)0U50AHubbell CS8365C36 - IEC-320 C13,6 - IEC-320 C19 $1,386.52
 PDU33103 120 - 208 VAC10 ft (3.0 m)0U20ANEMA L21-20P2 - NEMA 5-20R,36 - IEC-320 C13,6 - IEC-320 C19 $950.00
 PDU30MVT24FNET 100 - 120 VAC10 ft (3.0 m)0U30ANEMA L5-30P24 - NEMA 5-20R $449.95
 PDU15MHVIEC8FNET 200 - 240 VAC10 ft (3.0 m)1U15AIEC-320 C148 - IEC-320 C13 $290.00
 PDU15M8FNET 100 - 120 VAC12 ft (3.7 m)1U15ANEMA 5-15P8 - NEMA 5-15R $388.95
 PDU20M8FNET 100 - 120 VAC12 ft (3.7 m)1U20A (Derated to 16A)NEMA 5-20P8 - NEMA 5-20R $448.95
 PDU30MHVT16FNET 200 - 240 VAC12 ft (3.7 m)2U30ANEMA L6-30P12 - IEC-320 C13,4 - IEC-320 C19 $649.95
 PDU30MVHVT24FNET 200 - 240 VAC10 ft (3.0 m)0U30ANEMA L6-30P20 - IEC-320 C13,4 - IEC-320 C19 $529.95
 PDU31009 200 - 240 VAC12 ft (3.7 m)2U30ANEMA L6-30P10 - IEC-320 C19 $579.95