Metered PDU Series

PDU20MT2F12R

DISCONTINUED
  • Digital meter: Displays Amperage
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 100 – 125 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L5-20P
  • Outlets: 14 NEMA 5-20R
  • Size: 1U Rackmount
  • Dimensions (in.): 17.5W x 1.75H x 2.25D
  • Cord length (ft.): 15
  • Warranty: Limited lifetime
Overview

Product Overview

The CyberPower PDU20MT2F12R, a 14-outlet (2 front, 12 rear), rackmount metered power distribution unit (PDU), provides 100 – 125 V 20A output. It distributes power to 14 NEMA 5-20R receptacles from a single NEMA L5-20P twist lock plug with unfiltered electrical pass-through. The current draw for connected equipment is displayed in amps on the front LCD for real-time load monitoring.

Designed for datacenters and other electrically demanding applications, the PDU20MT2F12R has rugged, industrial-grade metal housing and a 15-foot AC power cord. It can be mounted either horizontally or vertically. The PDU20MT2F12R comes with a cord retention tray and is ETL/RoHS certified. A limited lifetime warranty covers defects in materials and workmanship in the product under normal use and conditions.

Product Features
  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit (PDU).
  • Switch-Free Design
    Safeguards against accidental power shutdown.
  • Network-Grade Plugs and Outlets
    Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • Long Input Power Cord
    Reaches distant power sources, allowing the PDU to be placed where it’s needed.
  • Twist Lock Plug
    Secures an outlet by twisting and locking into place to prevent accidental disconnection.
  • Cord Retention Tray
    Secures power cords, keeping them organized and accessible. Helps cords stay plugged in.
  • Configurable Mounting Brackets
    Allow for installation of the PDU in the following configurations: 0U (vertical, under counter, and wall mount), 1U (horizontal, vertical, under counter, and wall mount), and 2U (horizontal and wall mount).
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
WARNING

This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 15 ft (4.6 m)
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type NEMA L5-20P
Maximum Input Current 20A
Plug Style Straight (Twist Lock)
Output
Meter Readout Amperage
Nominal Output Voltage 100 – 125 VAC
Outlet Type 14 – NEMA 5-20R
Outlets – Front 2
Outlets – Rear 12
Outlets – Total 14
Overload Protection 20A
USB Charge Port No
Physical
Adjustable Mounting Brackets 2 sets (L-Short, L-Long)
Color Black
Cord Retention Tray/Cord Organizers Yes
External Site Ground Pin Yes
Form Factors Supported 1U Rackmount
0U Vertical Rackmount
Undercounter Installation Supported
Material of Construction Metal
Rack Height 1U
Style Rackmount
Vertical Rackmount
Under-Counter
Dimensions
Physical Dimensions – (WxHxD) (cm) 44.45 x 4.45 x 5.72 (cm)
Physical Dimensions – (WxHxD) (in) 17.5 x 1.75 x 2.25 (in)
Physical Dimensions – (WxHxD) (mm) 445 x 44 x 57 (mm)
Physical Weight (kg) 2.27
Physical Weight (lb) 5
Dimensions – Shipping
Shipping – Weight (kg) 2.21
Shipping – Weight (lb) 4.88
Shipping Dimensions – (WxHxD) (cm) 17.78 x 7.62 x 48.26 (cm)
Shipping Dimensions – (WxHxD) (in) 7 x 3 x 19 (in)
Shipping Dimensions – (WxHxD) (mm) 177.8 x 76.2 x 482.6 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1363 certified by ETL
Warranty
Product Warranty Limited Lifetime Warranty
Downloads

PDU20MT2F12R

336 KB

PDU20MT2F12R

5.41 MB

Power Distribution Units

4.8 MB
Support
The Amperage displayed on Amperage Meter exceeds the unit’s capability (Metered type only). What does this mean?

The meter will flash when overloaded. Reduce the load on the PDU until the overload is gone. If the problem remains, contact technical support.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model VoltageCord LengthRacksizeCurrentInput PlugOutlets MSRP
 PDU15M2F12R $230.00
 PDU30MVHVT20F 200 - 230 VAC10 ft (3.0 m)0U30ANEMA L6-30P4 - IEC-320 C19,16 - IEC-320 C13 $457.92
 PDU15M2F8R $200.00
 PDU20M2F8R $230.00
 PDU15MV20F 100 - 125 VAC10 ft (3.0 m)0U15ANEMA 5-15P20 - NEMA 5-15R $199.99
 PDU15M2F10R $215.00
 PDU20MT2F10R 100 - 125 VAC15 ft (4.6 m)1U20ANEMA L5-20P12 - NEMA 5-20R $220.07
 PDU20MV20F 100 - 125 VAC10 ft (3.0 m)0U20ANEMA 5-20P20 - NEMA 5-20R $286.47
 PDU20M2F10R 100 - 125 VAC15 ft (4.6 m)1U20ANEMA 5-20P12 - NEMA 5-20R $209.47
 PDU30MVT24F $520.00
 PDU20MV32F 100 - 125 VAC10 ft (3.0 m)0U20ANEMA 5-20P32 - NEMA 5-20R $421.20
 PDU20MVHVIEC24F 200 - 230 VAC10 ft (3.0 m)0U20AIEC-320 C204 - IEC-320 C19,20 - IEC-320 C13 $369.95
 PDU20MVHVIEC38F 200 - 230 VAC10 ft (3.0 m)0U20AIEC-320 C208 - IEC-320 C19,30 - IEC-320 C13 $389.95
 PDU20MVT26F 100 - 125 VAC10 ft (3.0 m)0U20ANEMA L5-20P26 - NEMA 5-20R $329.95
 PDU20MVHVIEC30F 200 - 230 VAC10 ft (3.0 m)0U20AIEC-320 C206 - IEC-320 C19,24 - IEC-320 C13 $379.95
 PDU20MVT32F 100 - 125 VAC10 ft (3.0 m)0U20ANEMA L5-20P32 - NEMA 5-20R $359.95
 PDU20MT2F8R 100 - 125 VAC15 ft (4.6 m)1U20ANEMA L5-20P10 - NEMA 5-20R $179.95