Maintenance Bypass PDU Series

MBP15A6

$350.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Maintenance Bypass PDU: Normal mode, Bypass mode
  • Amps: 15A (Derated to 12A)
  • Volts: 100 – 120 VAC
  • Input plugs: 2 NEMA 5-15P plugs (utility, UPS output)
  • Total outlets: 6 NEMA 5-15R
  • Power cords: 6-ft. utility cord, 3.3-ft. UPS cord
  • LED indicators: Normal (Green), Bypass (Red)
  • Size: 1U Rackmount
  • Dimensions (in.): 17.0W x 2.0H x 3.0D
  • UPS mounting hardware: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower MBP15A6, a 6-outlet (rear), 1U Maintenance Bypass Power Distribution Unit (MBP PDU), provides 100-120 VAC 15A output (derated to 12A) to 6 NEMA 5-15R receptacles. Designed for datacenters and other electrically demanding applications, the MBP15A6 allows the seamless transfer of an electrical load from UPS power to utility power for uninterrupted operation of the connected equipment when performing maintenance, replacing batteries, or installing a new UPS.

A 6-foot AC cord connects to utility power; a 3.3-foot AC cord connects to the output power of the UPS. The UPS draws input power from the MBP15A6 through a dedicated NEMA 5-15R separate from the outlets for connected devices. When the switch on the front of the MBP15A6 is turned from Normal to Bypass, or from Bypass to Normal, the power that the MBP supplies to connected devices moves from one input power source to another. The LED display indicates which power source is active.

Rugged, industrial-grade metal housing protects the MBP15A6. With a 1U form factor, this PDU can be mounted in a standard server rack. Its mounting hardware also enables it to be connected to a UPS for tower configurations. The MBP15A6 is UL and RoHS compliant. A three-year limited warranty covers the PDU for three years and connected equipment for as long as you own the product.

Product Features
  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Maintenance Bypass
    Qualified personnel can use the bypass feature to disconnect the PDU from the UPS without disrupting power to connected equipment. This feature allows connected equipment to operate seamlessly during maintenance periods, battery replacement, or UPS installation.
  • Manual Bypass Switch
    When the Manual Bypass Switch is turned to Normal, connected equipment is supplied by UPS output. When the Manual Bypass Switch is turned to Bypass, connected equipment is supplied by utility power.
  • Network-Grade Plugs and Outlets
    Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • 1U Form Factor & Mounting Hardware
    The 1U form factor is made to be mounted in a standard server rack. Mounting hardware allows the PDU to be connected to a UPS for tower configurations.
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
Specifications
Expand All
Input
Cord Length 6 ft (1.8 m)
Derated Input Current 12 A
Input Plug Type 2 x NEMA 5-15P
Input Voltage Range 100 VAC – 125 VAC
Maximum Input Current 15A
Outlet for UPS Input Power NEMA 5-15R
Plug to UPS Output NEMA 5-15P
Output
Nominal Output Voltage 120 VAC
Outlet Type 6 – NEMA 5-15R
Outlets – Front 0
Outlets – Rear 6
Outlets – Total 6
Overload Protection None
USB Charge Port No
Physical
Color Black
Form Factors Supported Horizontal or Vertical Wallmount
Racks
Horizontal or Vertical Mount in a Variety of Other Surface Types
Material of Construction Metal
Rack Height 1U
UPS Cord Length 3.3 ft
Utility Cord Length 6 ft
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.18 x 5.08 x 7.62 (cm)
Physical Dimensions – (WxHxD) (in) 17 x 2 x 3 (in)
Physical Dimensions – (WxHxD) (mm) 432 x 51 x 76 (mm)
Physical Weight (kg) 1.59
Physical Weight (lb) 3.5
Dimensions – Shipping
Shipping – Weight (kg) 9.3
Shipping – Weight (lb) 20.5
Shipping Dimensions – (WxHxD) (cm) 24.77 x 6.99 x 50.17 (cm)
Shipping Dimensions – (WxHxD) (in) 9.75 x 2.75 x 19.75 (in)
Shipping Dimensions – (WxHxD) (mm) 247.65 x 69.85 x 501.65 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature -4 – 113 °F (-20 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL60950_1
cUL
Warranty
Extended Warranty Option WEXT5YR-ACC1A
Product Warranty 3 Year Limited Warranty
Feature Focus
Understanding PDUs

Power Distribution Units (PDUs) by CyberPower are engineered to distribute reliable network power to multiple devices. A PDU does not generate conditioned power, but delivers AC power from a UPS (uninterruptible power supply), a generator, or utility power source to servers, network/telecom equipment, and other devices. Selecting the best PDU for your needs depends on the output voltage required, the number of outlets needed for connected devices, plug and outlet types, and mounting options.

Versatile. CyberPower PDUs are designed with as many as 38 outlets. Offered in 0U, 1U, and 2U form factors, each PDU includes the necessary hardware to be mounted vertically or horizontally inside densely configured rack enclosures. The PDU can also be mounted on a wall or under a shelf.

Scalable. In smaller networks, conditioned power can be distributed through a single PDU from a UPS, while a complex data center might require the connection of multiple PDUs to a large-capacity UPS system.


Different PDU Series for Different Needs

CyberPower offers multiple offerings of power distribution units (PDUs): Basic, Metered, Metered ATS, Monitored, Switched, Switched ATS and Maintenance-Bypass. Each series serves a specialized purpose. Models within the same series have similar features and capabilities.

Basic: Reliable and unfiltered AC power distribution from a UPS system, generator, and/or utility source to multiple connected devices.

Metered: Network-grade power distribution plus load meters (amps) to prevent overloads and safely optimize load levels.

Monitored: Network-grade power distribution with remote monitoring through an SNMP network interface and local management via a digital meter display to prevent downtime due to overloads or other power events.

Switched: Intelligent, network-grade power distribution and the ability to control outlets individually or collectively to solve power issues such as shutdowns or to plan scheduled rebooting. A digital meter provides information on load and voltage, as well as local control of the outlets. An SNMP connection enables remote monitoring and control of the outlets to ensure complete control regardless of location.

Switched Metered-by-Outlet: Monitor the power consumption of individual outlets in real-time over the network, or locally using the PDU’s interactive digital display. Outlets can be switched on and off remotely for unscheduled reboots, automated load shedding, controlled power-cycling and more.

Metered ATS: Redundant NEMA plugs. Dual power cords can be plugged into separate power sources. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation.

Switched ATS: Individual management of switched outlet receptacles. Remote and local control of outlets. Redundant NEMA plugs. Dual power cords can be plugged into separate power sources. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation.

Maintenance-Bypass: Maintenance Bypass PDUs allow the seamless transfer of an electrical load from UPS power to utility power for uninterrupted operation of connected equipment when performing maintenance, replacing batteries, or installing a new UPS.


Downloads

MBP15A6

338 KB
848 KB
Support
Do any of the CyberPower PDUs have an on/off switch?

No. None of the PDUs will have on/off switches on them. All CyberPower PDUs are always on by design.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model VoltageCord LengthRacksizeCurrentPlug TypeOutlets MSRP
 MBP20A6 $380.00
 MBP15A6 $350.00
 MBP30A5 $650.00
Videos

Video

All Product Video

PDU Product Line

Play icon