Basic PDU Series

PDU20BT2F12R

DISCONTINUED
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 100 – 125 V
  • Frequency: 50Hz/60Hz
  • Outlets: 14 NEMA 5-20R
  • Size: 1U Rackmount
  • Dimensions(in): 17.5W x 1.75H x 2.25D
  • Cord Length(ft): 15
  • Warranty: Limited lifetime
Overview

Product Overview

The CyberPower PDU20BT2F12R, a 14-outlet (2 front, 12 rear) rackmount basic power distribution unit (PDU), provides 100 – 125 V 20A output. It distributes power to 14 NEMA 5-20R receptacles from a single NEMA L5-20P twist lock plug with unfiltered electrical pass-through. Designed for datacenters and other electrically demanding applications, the PDU20BT2F12R has rugged, industrial-grade metal housing, and a 15-foot AC power cord. It can be mounted either horizontally or vertically, includes a cord retention tray and is ETL/RoHS certified. A limited lifetime warranty covers defects in materials and workmanship in the product under normal use and conditions.

Product Features
  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Switch-Free Design
    Safeguards against accidental power shutdown.
  • Network-Grade Plugs and Outlets
    Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • Long Input Power Cord
    Reaches distant power sources, allowing the PDU to be placed where it’s needed.
  • Twist Lock Plug
    Secures an outlet by twisting and locking into place to prevent accidental disconnection.
  • Cord Retention Tray
    Secures power cords, keeping them organized and accessible. Helps cords stay plugged in.
  • Configurable Mounting Brackets
    Allow for installation of the PDU in the following configurations: 0U (vertical, under counter, and wall mount), 1U (horizontal, vertical, under counter, and wall mount), and 2U (horizontal and wall mount).
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
What's In The Box

PDU, Cord Retention Tray, User Manual, Screw Kit, Cord Clip Kit, Horizontal Mounting Brackets, Vertical Mounting Brackets, Product Registration Card

WARNING

Specifications
Expand All
Input
Cord Length 15 ft (4.6 m)
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type NEMA L5-20P
Maximum Input Current 20A (Derated to 16A)
Plug Style Straight (Twist Lock)
Output
Nominal Output Voltage 100 – 125 VAC
Outlet Type 14 – NEMA 5-20R
Outlets – Front 2
Outlets – Rear 12
Outlets – Total 14
Overload Protection 20A
USB Charge Port No
Physical
Adjustable Mounting Brackets 2 sets (L-Short, L-Long)
Color Black
Cord Retention Tray/Cord Organizers Yes
External Site Ground Pin Yes
Form Factors Supported 1U Rackmount
0U Vertical Rackmount
Undercounter Installation Supported
Rack Height 1U
Style Rackmount
Vertical Rackmount
Under-Counter
Dimensions
Physical Dimensions – (WxHxD) (cm) 44.45 x 4.45 x 5.72 (cm)
Physical Dimensions – (WxHxD) (in) 17.5 x 1.75 x 2.25 (in)
Physical Dimensions – (WxHxD) (mm) 445 x 44 x 57 (mm)
Physical Weight (kg) 2.09
Physical Weight (lb) 4.6
Dimensions – Shipping
Shipping – Weight (kg) 2.9
Shipping – Weight (lb) 6.4
Shipping Dimensions – (WxHxD) (cm) 17.93 x 6.35 x 51.44 (cm)
Shipping Dimensions – (WxHxD) (in) 7.06 x 2.5 x 20.25 (in)
Shipping Dimensions – (WxHxD) (mm) 179.32 x 63.5 x 514.35 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1363 certified by ETL
Warranty
Product Warranty Limited Lifetime Warranty
Downloads

PDU20BT2F12R

405 KB

PDU20BT2F12R

5.41 MB

Power Distribution Units

4.8 MB
Support
The circuit breaker on the PDU is tripping but it is not overloaded. What could be the problem?

High operating temperatures can also cause the circuit breaker to trip. Check that the ambient temperature where the PDU is installed is within the specified range.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area