Medical Grade Power Strip

MPV615P

$85.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Volts: 125 V
  • Plug type: NEMA 5-15P Medical Grade
  • Plug style: Straight
  • Outlet type: 6 NEMA 5-15R Medical Grade
  • Power cord: 15 ft
  • Warranty: Limited lifetime
Overview

Product Overview

The CyberPower MPV615P Medical Grade Power Strip delivers additional medical grade outlets for use in hospitals, clinics, group practices, private practices, laboratory or other medical facilities, allowed for use within six feet of a patient for non-critical care applications. Designed for use in patient care vicinities, the MPV615P is UL2930 listed. The MPV615P has 6 medical grade outlets with safety covers, a 15 foot 12AWG power cord, and a heavy duty medical grade plug.

Additional features of the MPV615P include keyhole mounting slots and an impact-resistant casing. This power strip comes with a Limited Lifetime Warranty.

NOTE: The CyberPower MPV615P power strip is not intended for use in critical care or life support applications.

Product Features
  • UL2930 Listed
    Tested for use with medical equipment meeting UL60601-1 requirements necessary for use in patient-care environments.
  • Hospital-Grade Plugs & Outlets, Outlet Covers
    Offer an added degree of safety and reliability to the input/output connections of hospital-grade equipment.
  • LED POWERED Status Indicator
    Visible signal that shows the unit is operating properly
  • Keyhole Slots and External Mounting Points
    Enable the unit to be mounted securely to a cart or post, as well as other locations to optimize space and safely keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 15 ft (4.6 m)
Input Plug Type NEMA 5-15P-HG
Input Voltage Range 100 VAC – 125 VAC
Maximum Input Current 15A
Output
Outlet Type 6 – 5-15R-HG
Outlets – Total 6
USB Charge Port No
Management & Communications
LED Indicators Power On (green)
Physical
Color White
Form Factor Strip
Form Factors Supported Horizontal Mount in Variety of Other Applications
Material of Construction Metal
Safety Covers Yes
Dimensions
Physical Dimensions – (WxHxD) (cm) 6.3 x 3.71 x 30.99 (cm)
Physical Dimensions – (WxHxD) (in) 2.48 x 1.46 x 12.2 (in)
Physical Dimensions – (WxHxD) (mm) 63 x 37 x 310 (mm)
Physical Weight (kg) 1.91
Physical Weight (lb) 4.2
Dimensions – Shipping
Shipping – Weight (kg) 7.75
Shipping – Weight (lb) 17.09
Shipping Dimensions – (WxHxD) (cm) 16.0 x 6.2 x 41.0 (cm)
Shipping Dimensions – (WxHxD) (in) 6.3 x 2.44 x 16.14 (in)
Shipping Dimensions – (WxHxD) (mm) 160.02 x 61.98 x 409.96 (mm)
Certifications
Environmental RoHS Compliant
Safety UL2930 Listed
Warranty
Connected Equipment Guarantee N/A
Product Warranty Limited Lifetime Warranty
Downloads

MPV615P

427 KB
1.275 KB
54 KB
Support
Can I clean a Medical Grade Surge Protector or Medical Grade Power Strip?

CyberPower Medical Grade Power Protection Products have been designed to tolerate repeated cleaning in healthcare environments. The CyberPower Medical Grade Surge Protecetor and Medical Grade Power Strip are safe to clean with products containing the chemicals listed below in the concentration specified or less:

APPROVED CLEANING CHEMICALS:

  • Ethyl Alcohol 75%
  • Isopropyl Alcohol / Isopropanol 75%
  • Hydrogen Peroxide 5%
  • Sodium Hypochlorite 12%
  • Ethylene Glycol Monobutyl Ether (2-Butoxyethanol) 20%
  • Benzalkonium Chloride (BKC) 5%

SAFE CLEANING REMINDERS:

  • Turn off the unit and unplug it from the AC power source before cleaning
  • Never immerse the unit in water or other liquids
  • Only use a soft, slightly damp cloth to wipe the surface of the unit. Do not directly spray the unit to clean or disinfect

Can this Medical Grade Surge Protector or Power Strip be used with life-support equipment?

No. Our medical grade surge protector and power strip are designed and certified to meet UL 60601-1 requirements for use within patient care vicinities for non-critical care equipment. They have not been designed or certified for use with life support or other critical care equipment and should not be used for that purpose.

Can this Medical Grade Surge Protector or Power Strip be used with non-medical equipment?

Yes. Home theater components, desktops, laptops, USB chargers, phones and other equipment can be connected to our medical grade surge protector and power strip. They will provide electricity to non-medical equipment just as they would with connected medical equipment.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsCord LengthJoulesOutlets MSRP
 MPV615S 0 A15 ft (4.6 m)1560 J6 - NEMA 5-15R-HG $129.95
 MPV615P 15A15 ft (4.6 m)6 - 5-15R-HG $85.95
Videos