Power Strips

GS603

$9.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Outlet type: 6 NEMA 5-15R
  • Plug type: NEMA 5-15P
  • Plug style: Straight
  • Power cord: 3 ft
  • Color: Black
Overview

Product Overview

Perfect for powering small appliances and household electronics, the general-purpose GS603 Power Strip from CyberPower provides six grounded, standard spaced outlets and a three-foot power cord. With this power strip, multiple electrical devices can share a single AC wall socket. A 15-Amp circuit breaker prevents overloading.

Features include a lighted on/off switch, an integrated 15-Amp circuit breaker, and damage-resistant housing. The GS603 Power Strip comes with a Lifetime Limited warranty.

Product Features
  • Power Cord
    Connects to power sources, allowing the model to be placed where it’s needed.
  • Keyhole Slots
    Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Lifetime Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
Specifications
Expand All
General
Amperage 15 A
Input
Circuit Breaker 15 A
Cord Length 3 ft (0.9 m)
Input Plug Type NEMA 5-15P
Nominal Input Voltage 125 VAC
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
USB Charge Port No
USB Charge Port Amperage None
Surge Protection & Filtering
Coax Protection RG6 None
Physical
Color Black
Dimensions
Physical Dimensions – (WxHxD) (cm) 4.55 x 3.84 x 24.79 (cm)
Physical Dimensions – (WxHxD) (in) 1.79 x 1.51 x 9.76 (in)
Physical Dimensions – (WxHxD) (mm) 45 x 38 x 248 (mm)
Physical Weight (kg) 0.29
Physical Weight (lb) 0.65
Dimensions – Shipping
Shipping – Weight (kg) 7.26
Shipping – Weight (lb) 16.0
Shipping Dimensions – (WxHxD) (cm) 3.84 x 29.54 x 9.53 (cm)
Shipping Dimensions – (WxHxD) (in) 1.51 x 11.63 x 3.75 (in)
Shipping Dimensions – (WxHxD) (mm) 38.35 x 295.4 x 95.25 (mm)
Certifications
Environmental RoHS Compliant
Safety ETL
Warranty
Product Warranty Limited Lifetime Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsOutletsCord Length MSRP
 GS60304 15 A6 - NEMA 5-15R3 ft (0.9 m) $11.95
 GC306U 3 - NEMA 5-15R6 ft (1.8 m) $16.95
 GS603 15 A6 x NEMA 5-15R3 ft $9.95
 GS608B 15 A6 - NEMA 5-15R8 ft (2.4 m) $16.95