Power Strips

GC306U

$16.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Outlets: 3
  • Outlet type: NEMA 5-15R
  • USB Ports: 2
  • USB Output: 2.4A shared
  • Plug type: NEMA 5-15P
  • Plug style: Right-angle 45° offset
  • Cord Length: 6 ft
  • Cord type: Braided
  • Surge Supression: 400J
  • Model color: White
Overview

Product Overview

Extend power to where you want it! Set up a temporary personal power station to charge multiple mobile devices using the two USB ports, or power devices with the three AC outlets. This Reach & Charge™ USB & AC Power Cord provides three standard-spaced surge-protected outlets and two 2.4A (shared) USB charging ports, perfect for mobile devices, fitness trackers, and smart home devices. The GC306U has a stylish, braided, 6' cord that prevents tangles, and an integrated loop for a convenient and quick mounting solution. A low-profile plug fits in tight spaces to keep power within reach.

Product Features
  • Outlets
    Expands one grounded outlet into three grounded outlets.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, and other mobile accessories.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the product.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
General
Amperage 10 A
Input
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Input Voltage 125 VAC
Nominal Input Voltage 125 VAC
Plug Style Right Angle – 45° Offset
Output
Outlet Type 3 – NEMA 5-15R
Outlets – Total 3
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 USB-A
0 USB-C
USB Charge Port Voltage 5 VDC
Watts 1625 W
Surge Protection & Filtering
Coax Protection RG6 None
Maximum Surge Current 12500 A
Surge Suppression (Joules) 400 J
Physical
Color White
Material Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 3.51 x 2.49 x 16.51 (cm)
Physical Dimensions – (WxHxD) (in) 1.38 x 0.98 x 6.5 (in)
Physical Dimensions – (WxHxD) (mm) 35 x 25 x 165 (mm)
Physical Weight (kg) 0.26
Physical Weight (lb) 0.58
Dimensions – Shipping
Shipping – Weight (kg) 3.86
Shipping – Weight (lb) 8.5
Shipping Dimensions – (WxHxD) (cm) 4.45 x 27.31 x 16.18 (cm)
Shipping Dimensions – (WxHxD) (in) 1.75 x 10.75 x 6.37 (in)
Shipping Dimensions – (WxHxD) (mm) 44.45 x 273.05 x 161.8 (mm)
Certifications
Environmental RoHS Compliant
Safety UL60950/1310
cUL
FCC/ICES-003
DOE VI/NRCan
Warranty
CEG Amount $25000
Product Warranty 1 Year Limited Warranty
Downloads
422 KB
53.1 KB
223 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsOutletsCord Length MSRP
 GS60304 15 A6 - NEMA 5-15R3 ft (0.9 m) $11.95
 GC306U 3 - NEMA 5-15R6 ft (1.8 m) $16.95
 GS603 15 A6 x NEMA 5-15R3 ft $9.95
 GS608B 15 A6 - NEMA 5-15R8 ft (2.4 m) $16.95