Professional Surge

P3WUN

$27.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • Outlet type: 3 NEMA 5-15R
  • USB charge ports: 4 (3.4-Amp)
  • Feature Lights: Blue USB Port Area Lighting
  • Warranty: 1-Year Warranty
Overview

Product Overview

The CyberPower P3WUN Night Light Wall Tap features a light sensor and blue area LED lighting to make it easy to always quickly find the front-facing 3 power outlets and USB ports. The energy efficient LED is perfect for bedrooms, bathrooms, hallways – anywhere you’d like a night light and expanded power options. For nurseries, the tamper resistant outlets meet the latest child safety standards and the soft glow of the LED can serve as a soothing nightlight.

The P3WUN has 4 USB charging ports to keep your tablets, smart phones, fitness trackers, and other electronics up and running. Plus, it’s backed by our one-year limited warranty.

Product Features

USB Charge Ports
Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.

Night Light
Blue USB Port Area Lighting with on/off switch. Built-in photo sensor so night light automatically turns on when it’s dark.

Tamper Resistant Outlets
Prevents accidental electrical shock by blocking foreign options from entering the open spaces.

LED Indicators
“Blue” micro-dot LED indicator confirms your equipment is powered.

Sturdy Case
Constructed of impact-resistant material for maximum durability.

One-Year Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.

ISO & Safety Certifications
All CyberPower’s manufacturing facilities are ISO-9001 Quality Tested. CyberPower’s products are also UL and cUL Listed.

What's In The Box

1 Outlet Surge Protector

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length Walltap
Input Plug Type NEMA 5-15P
Input Voltage 125 VAC
Plug Style Wall Tap
Output
Outlet Type 3 – NEMA 5-15R
Outlets – Total 3
USB Charge Port Yes
USB Charge Port Amperage 3.4 Amps (Shared)
USB Charge Port Quantity 4
USB Charge Port Standard Type A
USB Charge Port Type 4 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Coax Protection RG6 None
Physical
Color White
Dimensions
Physical Dimensions – (WxHxD) (cm) 11.3 x 8.94 x 4.9 (cm)
Physical Dimensions – (WxHxD) (in) 4.45 x 3.52 x 1.93 (in)
Physical Dimensions – (WxHxD) (mm) 113 x 89 x 49 (mm)
Physical Weight (kg) 0.18
Physical Weight (lb) 0.4
Dimensions – Shipping
Shipping – Weight (kg) 0.27
Shipping – Weight (lb) 0.6
Shipping Dimensions – (WxHxD) (cm) 10.16 x 6.35 x 15.24 (cm)
Shipping Dimensions – (WxHxD) (in) 4.0 x 2.5 x 6.0 (in)
Shipping Dimensions – (WxHxD) (mm) 101.6 x 63.5 x 152.4 (mm)
Certifications
Environmental RoHS Compliant
Safety UL498a
1310
cUL
FCC DOE VI
Warranty
Product Warranty 1 Year Limited Warranty
Downloads
Support
What’s in the box?

One CyberPower Surge Protector, one user manual.

Is this for indoor or outdoor use?

Indoor use only.

What does shared amperages mean?

Shared amperage means multiple ports share the amperage available. Example: If multiple devices are charging at once, each device shares the charging power and can get up to 2.1 amps of the available power depending on the amount amperage available and number of devices that can be connected.

How does the night light work?

There is a photosensor that will turn on the night light once the room reaches a certain level of darkness. It will turn off once the light in the room comes back.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP