Professional Surge Protectors

P3WU

$25.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • Outlet type: 3 NEMA 5-15R
  • USB charge ports: 4 (4.2-Amp)
  • Lighted USB ports: Yes
  • Warranty: 1-Year Warranty
Overview

Product Overview

The CyberPower P3WU Wall Tap features 3 power-expanding outlets and backlit USB port lighting so it’s easy to find even in low lighting. The glow of the LED takes the frustration out of locating and plugging in personal electronics. The 4 USB charging ports will keep your tablets, smart phones, gaming gear, fitness trackers, and other electronics up and running. Plus, it’s backed by our One-Year Limited Warranty.

Product Features

USB Charge Ports
Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.

Blue USB Light
Blue USB Port Area Lighting with on/off switch. The lighted USB plugs make it easy to locate charging plugs for smartphones, tablets, gaming gear and other personal electronics. Plus, it can complement the look of other backlit equipment like keyboards, consoles, and display indicators.

LED Indicators
“Blue” micro-dot LED indicator confirms your equipment is powered.

Sturdy Case
Constructed of impact-resistant material for maximum durability.

One-Year Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.

ISO & Safety Certifications
All CyberPower’s manufacturing facilities are ISO-9001 Quality Tested. CyberPower’s products are also UL and cUL Listed

Compatible Products
Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length Walltap
Input Plug Type NEMA 5-15P
Input Voltage 125 VAC
Plug Style Wall Tap
Output
Outlet Type 3 – NEMA 5-15R
Outlets – Total 3
USB Charge Port Yes
USB Charge Port Amperage 4.2 Amps (Shared)
USB Charge Port Quantity 4
USB Charge Port Standard Type A
USB Charge Port Type 4 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Coax Protection RG6 None
Physical
Color White
Dimensions
Physical Dimensions – (WxHxD) (cm) 11.3 x 8.94 x 4.9 (cm)
Physical Dimensions – (WxHxD) (in) 4.45 x 3.52 x 1.93 (in)
Physical Dimensions – (WxHxD) (mm) 113 x 89 x 49 (mm)
Physical Weight (kg) 0.19
Physical Weight (lb) 0.42
Dimensions – Shipping
Shipping – Weight (kg) 0.27
Shipping – Weight (lb) 0.6
Shipping Dimensions – (WxHxD) (cm) 10.16 x 6.35 x 15.24 (cm)
Shipping Dimensions – (WxHxD) (in) 4.0 x 2.5 x 6.0 (in)
Shipping Dimensions – (WxHxD) (mm) 101.6 x 63.5 x 152.4 (mm)
Certifications
Environmental RoHS Compliant
Safety UL498a
1310
cUL
FCC DOE VI
Warranty
Product Warranty 1 Year Limited Warranty
Feature Focus
Lighted USB Port

Blue USB Port Area Lighting with on/off switch makes it easy to locate charging plugs for smartphones, tablets, gaming gear and other personal electronics. Plus, it can complement the look of other backlit equipment like keyboards, consoles, and display indicators.


Downloads
Support
What’s in the box?

One CyberPower Surge Protector, one user manual.

Is this for indoor or outdoor use?

Indoor use only.

What does shared amperages mean?

Shared amperage means multiple ports share the amperage available. Example: If multiple devices are charging at once, each device shares the charging power and can get up to 2.1 amps of the available power depending on the amount amperage available and number of devices that can be connected.

Can the light for the USB ports be turned off?

Yes. There is an on/off switch that can be used turn the light off.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP