Multi-Pack Solutions

MP1097WW

DISCONTINUED
  • Surge suppression: 900 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • AC Outlets: 6
  • Outlet type: NEMA 5-15R
  • USB-A charge ports: 2
  • USB-A charge output: 2.4A (shared)
  • USB-C charge ports: 1
  • USB-C charge output: 18W PD
  • EMI/RFI Filtration: Yes
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $100,000
Overview

Product Overview

The CyberPower MP1097WW two-pack of P6WUCL Wall-tap Surge Protectors with USB charging safeguards common home and office devices, such as computers and electronics, by absorbing spikes in energy caused by storms and electrical power surges. It provides 900 joules of protection, has 6 surge-protected AC outlets, two USB-A ports with 2.4 Amps shared power output and one USB-C port rated at 18W PD to charge mobile, USB enabled devices. The CyberPower P6WUCL features a photo sensor activated light and an impact-resistant casing.

This surge protector wall-tap comes with a 1 Year Limited Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Keyhole Slots
    Enable the model to be mounted on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • 1 Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length Walltap
Maximum Input Current 15A
Plug Style Wall Tap
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
Outlets – Widely Spaced 0
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 3
USB Charge Port Standard Type A
Type C
USB Charge Port Type 2 Type A
1 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 18 Watts
Surge Protection & Filtering
Attenuation 32 dB
Coax Protection RG6 None
EMI/RFI Filtration 150 KHz
100 MHz
Maximum Surge Current 24000 A
Maximum Surge Current H-G 8000 A
Maximum Surge Current H-N 8000 A
Maximum Surge Current N-G 8000 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 900 J
Physical
Color White
Cord Management No
Form Factor Wall Tap
Form Factors Supported Direct Plug
Keyhole Mounting Slots No
Material of Construction Plastic
Safety Covers No
Dimensions
Physical Dimensions – (WxHxD) (cm) 8.89 x 15.88 x 5.72 (cm)
Physical Dimensions – (WxHxD) (in) 3.5 x 6.25 x 2.25 (in)
Physical Dimensions – (WxHxD) (mm) 89 x 159 x 57 (mm)
Physical Weight (kg) 0.33
Physical Weight (lb) 0.72
Dimensions – Shipping
Shipping – Weight (kg) 0.82
Shipping – Weight (lb) 1.8
Shipping Dimensions – (WxHxD) (cm) 17.78 x 10.16 x 17.78 (cm)
Shipping Dimensions – (WxHxD) (in) 7 x 4 x 7 (in)
Shipping Dimensions – (WxHxD) (mm) 177.8 x 101.6 x 177.8 (mm)
Certifications
Environmental RoHS Compliant
Safety UL498A, UL1449 4th Edition, FCC PART 15B, DOE VI
Warranty
CEG Amount $100000
Extended Warranty Option Not Available
Product Warranty 1 Year Limited Warranty
Downloads

MP1097WW

305 KB

MP1097WW

80 KB
58 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsUSB PortsSurge ProtectionCord Length MSRP
 MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $69.95
 MP1087SS 6 - NEMA 5-15RNone500 J3 ft (0.9 m) $24.95
 MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
 MP1088WW 3 - NEMA 5-15R31500 JWalltap $49.99
 CSB6012MP10 6 - NEMA 5-15RNone12 ft (3.7 m) $199.95
 MP1044NN 6 - NEMA 5-15RNone2 ft (0.6 m) $17.95
 CSB604MP6 6 - NEMA 5-15RNone900 J4 ft (1.2 m) $49.99
 CSB404MP6 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $79.95
 MP18HO007 2 - NEMA 5-15R2Walltap $29.95
 CSB404MP2 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $28.95
 MP1067WC 4 x NEMA 5-15R4N/AWall Tap $29.99
 MP1047SE 8 - NEMA 5-15R22700 J6 ft (1.8 m) $39.95