Power Strip Surge

MP1080SS

DISCONTINUED
  • Surge suppression: 1200 Joules
  • Volts: 125 V
  • Circuit breaker: 15 A
  • USB ports: 2 (2.4-Amp)
  • Plug type: NEMA 5-15P
  • Outlet type: NEMA 5-15R
  • Outlets: 7 surge-protected
  • Power cord: 4 ft
  • EMI/RFI Filtration: Yes
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

The CyberPower MP1080SS (2 P704Us) surge protector prevents spikes in energy caused by storms and electrical power surges from reaching your home office equipment such as laptops, small electronics, and chargers. The MP1080SS provides 1200 joules of protection, 7 AC outlets, and a 4-ft. power cord with a right-angle plug. It also has 2 USB ports (2.4 Amp) to quickly charge USB-powered devices.

Features of the MP1080SS include automatic shutdown, an EMI/RFI noise filter, metal oxide varistor (MOV) technology, an On/Off switch with integrated 15-Amp circuit breaker, LED indicators, low profile cord plug, keyhole mounting slots, and damage-resistant construction. This surge suppressor comes with a 1 Year Limited Warranty and a $75,000 Connected Equipment Guarantee.

Product Features

Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an
AC power surge or power spike, preventing damage.

USB Charge Ports
Rapidly charge and power USB devices such as tablets (including iPad),
smartphones, MP3 players, and other mobile accessories.

EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out
electromagnetic and radio frequency interference to improve picture and
sound quality.

Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any
surges/spikes through the ground circuit, to safeguard connected
electronics and the surge suppressor.

LED Indicators
Illuminate to show surge protection status (Protected & Grounded).

Keyhole Slots
Enable the surge protector power strips to be placed on a wall, under a
desk, and in other configurations to optimize space and keep power cords
out of the way.

Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model.

Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is
damaged by a power surge.

1 Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use
and conditions. See warranty for details.

What's In The Box

2 P704U Surge Protector Power Strips, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 4 ft (1.2 m)
Input Plug Type NEMA 5-15P
Input Voltage 125 VAC
Plug Style Right Angle – 45° Offset
Output
Outlet Type 7 – NEMA 5-15R
Outlets – Total 7
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Attenuation 32 dB
EMI/RFI Filtration Yes
Maximum Surge Current 60000 A
Maximum Surge Current L-G 15000 A
Maximum Surge Current L-N 30000 A
Maximum Surge Current N-G 15000 A
Response Time <1 Nanosecond
Surge Suppression (Joules) 1200 J
Dimensions
Physical Dimensions – (WxHxD) (cm) 5.18 x 2.69 x 31.98 (cm)
Physical Dimensions – (WxHxD) (in) 2.04 x 1.06 x 12.59 (in)
Physical Dimensions – (WxHxD) (mm) 52 x 27 x 320 (mm)
Physical Weight (kg) 0.54
Physical Weight (lb) 1.2
Dimensions – Shipping
Shipping – Weight (kg) 1.2
Shipping – Weight (lb) 2.64
Shipping Dimensions – (WxHxD) (cm) 4.6 x 35.2 x 19.0 (cm)
Shipping Dimensions – (WxHxD) (in) 1.81 x 13.86 x 7.48 (in)
Shipping Dimensions – (WxHxD) (mm) 45.97 x 352.04 x 189.99 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449 3rd Edition
cUL
Warranty
CEG Amount $75000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Downloads

MP1080SS

623 KB

MP1080SS

322 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsUSB PortsSurge ProtectionCord Length MSRP
 MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $74.99
 MP1087SS $24.95
 MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
 CSB6012MP10 6 - NEMA 5-15RNone12 ft (3.7 m) $219.95
 MP1044NN 6 - NEMA 5-15RNone2 ft (0.6 m) $19.99
 CSB604MP6 6 - NEMA 5-15RNone900 J4 ft (1.2 m) $99.95
 CSB404MP6 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $89.95
 MP18HO007 2 - NEMA 5-15R2Walltap $32.95
 CSB404MP2 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $34.95
 MP1067WC 4 x NEMA 5-15R4N/AWall Tap $29.99
 MP1047SE 8 - NEMA 5-15R22700 J6 ft (1.8 m) $39.95