Multi-Pack Solutions

MP1073SS

$17.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 500 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: 6 x NEMA 5-15R (surge-protected)
  • Power cord: 2 ft.
  • Plug Style Straight
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: Lifetime
Overview

Product Overview

The Essential Surge Protector MP1073SS from CyberPower offers vital surge protection for common home and office devices such as computers and electronics. It prevents spikes in energy caused by storms and electrical power surges from reaching your electronic equipment. The MP1073SS provides 500 joules of protection with 6 outlets and a power cord (2 ft.).

Features of the MP1073SS include automatic shutdown, metal oxide varistor (MOV) technology, an EMI/RFI noise filter, keyhole mounting slots, and impact-resistant casing. This surge suppressor comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Keyhole Slots
    Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See the user manual for warranty  details.
What's In The Box

(2) Essential 6-Outlet Surge Protectors, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 2 ft (0.6 m)
Input Plug Type NEMA 5-15P
Plug Style Straight
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
USB Charge Port No
Surge Protection & Filtering
Coax Protection RG6 None
Maximum Surge Current 15000 A
Surge Suppression (Joules) 500 J
Physical
Color White
Dimensions
Physical Dimensions – (WxHxD) (cm) 4.72 x 3.45 x 24.77 (cm)
Physical Dimensions – (WxHxD) (in) 1.86 x 1.36 x 9.75 (in)
Physical Dimensions – (WxHxD) (mm) 47 x 35 x 248 (mm)
Physical Weight (kg) 0.26
Physical Weight (lb) 0.57
Dimensions – Shipping
Shipping – Weight (kg) 0.57
Shipping – Weight (lb) 1.25
Shipping Dimensions – (WxHxD) (cm) 13.97 x 27.31 x 8.89 (cm)
Shipping Dimensions – (WxHxD) (in) 5.5 x 10.75 x 3.5 (in)
Shipping Dimensions – (WxHxD) (mm) 139.7 x 273.05 x 88.9 (mm)
Warranty
Product Warranty Limited Lifetime Warranty
Downloads

MP1073SS

3.25 MB

MP1073SS

74 KB
56 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsUSB PortsSurge ProtectionCord Length MSRP
 MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $74.99
 MP1087SS $24.95
 MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
 CSB6012MP10 6 - NEMA 5-15RNone12 ft (3.7 m) $219.95
 MP1044NN 6 - NEMA 5-15RNone2 ft (0.6 m) $19.99
 CSB604MP6 6 - NEMA 5-15RNone900 J4 ft (1.2 m) $99.95
 CSB404MP6 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $89.95
 MP18HO007 2 - NEMA 5-15R2Walltap $32.95
 CSB404MP2 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $34.95
 MP1067WC 4 x NEMA 5-15R4N/AWall Tap $29.99
 MP1047SE 8 - NEMA 5-15R22700 J6 ft (1.8 m) $39.95