Multi-Pack Solutions

MP1044NN

$17.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Outlet type: 6 NEMA 5-15R
  • Plug type: NEMA 5-15P
  • Plug style: Straight
  • Power cord: 2 ft
  • Color: White
Overview

Product Overview

Perfect for powering small appliances and electronic devices, the MP1044NN Power Strip Twin Pack from CyberPower provides a pair of general-purpose power strips, each with six grounded, standard spaced outlets and a two-foot power cord. Each power strip allows multiple electrical devices to share a single AC wall socket. The 15-Amp circuit breakers prevent overloading.

Features for each power strip include an on/off switch, an integrated 15-Amp circuit breaker, and damage-resistant housing. The MP1044NN Power Strip Twin Pack comes with a Limited Lifetime warranty.

Product Features
  • Power Cord
    Connects to power sources, allowing the model to be placed where it’s needed.
  • Keyhole Slots
    Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 2 ft (0.6 m)
Input Plug Type NEMA 5-15P
Plug Style Straight
Switch Lighted On/Off – Reset
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
USB Charge Port No
Surge Protection & Filtering
Coax Protection RG6 None
Physical
Color White
Keyhole Mounting Slots Yes
Safety Covers No
Dimensions
Physical Dimensions – (WxHxD) (cm) 4.7 x 26.01 x 3.0 (cm)
Physical Dimensions – (WxHxD) (in) 1.85 x 10.24 x 1.18 (in)
Physical Dimensions – (WxHxD) (mm) 47 x 260 x 30 (mm)
Physical Weight (kg) 0.24
Physical Weight (lb) 0.54
Dimensions – Shipping
Shipping – Weight (kg) 2.72
Shipping – Weight (lb) 6.0
Shipping Dimensions – (WxHxD) (cm) 6.99 x 33.66 x 5.08 (cm)
Shipping Dimensions – (WxHxD) (in) 2.75 x 13.25 x 2.0 (in)
Shipping Dimensions – (WxHxD) (mm) 69.85 x 336.55 x 50.8 (mm)
Certifications
Environmental RoHS Compliant
Safety UL
Warranty
Product Warranty Limited Lifetime Warranty
Downloads

MP1044NN

226 KB
53.0 KB

MP1044NN

97 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsUSB PortsSurge ProtectionCord Length MSRP
 MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $69.95
 MP1087SS 6 - NEMA 5-15RNone500 J3 ft (0.9 m) $24.95
 MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
 MP1088WW 3 - NEMA 5-15R31500 JWalltap $49.99
 CSB6012MP10 6 - NEMA 5-15RNone12 ft (3.7 m) $199.95
 MP1044NN 6 - NEMA 5-15RNone2 ft (0.6 m) $17.95
 CSB604MP6 6 - NEMA 5-15RNone900 J4 ft (1.2 m) $49.99
 CSB404MP6 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $79.95
 MP18HO007 2 - NEMA 5-15R2Walltap $29.95
 CSB404MP2 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $28.95
 MP1067WC 4 x NEMA 5-15R4N/AWall Tap $29.99
 MP1047SE 8 - NEMA 5-15R22700 J6 ft (1.8 m) $39.95